AM261x MCU+ SDK  10.02.00
SDL R5F ECC DDATA

Introduction

The example shows how to setup and use the ECC Safety Diagnostic operation on d-data cache momory of R5F core. Shows the generation of SEC error on R5F ECC Aggregator for DDATA cache moemories.

Use Cases

Use Case Description
UC-1 Single bit error injection.
UC-2 Double bit error injection.

Supported Combinations

Parameter Value
CPU + OS r5fss0-0 nortos
r5fss0-1 nortos
Toolchain ti-arm-clang
Board am261x-som
Example folder examples/sdl/ecc/sdl_ecc_r5_d-data/

Steps to Run the Example

See Also

ECC : Error Correcting Code

Sample Output

Shown below is a sample output when the application is run,

ECC Example Application
ECC UC-1 and UC-2 Test
ECC_Test_init: Exception init complete
ESM_Test_init: Init MSS ESM complete
ECC_Test_init: R5FSS0 ECC initialization is completed
Starting Tests for Ddata cache - single error correction
Waiting for ESM Interrupt
Injected error and got ESM Interrupt for ram_Id = 13
Waiting for ESM Interrupt
Injected error and got ESM Interrupt for ram_Id = 14
Waiting for ESM Interrupt
Injected error and got ESM Interrupt for ram_Id = 15
Waiting for ESM Interrupt
Injected error and got ESM Interrupt for ram_Id = 16
Waiting for ESM Interrupt
Injected error and got ESM Interrupt for ram_Id = 17
Waiting for ESM Interrupt
Injected error and got ESM Interrupt for ram_Id = 18
Waiting for ESM Interrupt
Injected error and got ESM Interrupt for ram_Id = 19
Waiting for ESM Interrupt
Injected error and got ESM Interrupt for ram_Id = 20
Starting Tests for Ddata cache - double error detection
Waiting for ESM Interrupt
Injected error and got ESM Interrupt for ram_Id = 13
Waiting for ESM Interrupt
Injected error and got ESM Interrupt for ram_Id = 14
Waiting for ESM Interrupt
Injected error and got ESM Interrupt for ram_Id = 15
Waiting for ESM Interrupt
Injected error and got ESM Interrupt for ram_Id = 16
Waiting for ESM Interrupt
Injected error and got ESM Interrupt for ram_Id = 17
Waiting for ESM Interrupt
Injected error and got ESM Interrupt for ram_Id = 18
Waiting for ESM Interrupt
Injected error and got ESM Interrupt for ram_Id = 19
Waiting for ESM Interrupt
Injected error and got ESM Interrupt for ram_Id = 20
All tests have passed.