| ID | Head Line | Module | Applicable Releases | Resolution/Comments |
| PINDSW-8420 | Fix length mismatch in HW_EscWriteMbxMem and HW_EscReadMbxMem | EtherCAT SubDevice | 10.00.01 | |
| PINDSW-8428 | Configure SYNC1 Shift with respect to SYNC0 signal | EtherCAT SubDevice | 10.00.01 | More details in EtherCAT_SubDevice_Errata.pdf |
| PINDSW-8429 | Optimizing Host Handshake During Redundant State Change | EtherCAT SubDevice | 10.00.01 | More details in EtherCAT_SubDevice_Errata.pdf |
| PINDSW-8443 | Add EtherCAT firmware support for IEP running at 250MHz | EtherCAT SubDevice | 10.00.01 | More details in EtherCAT_SubDevice_Errata.pdf |
| PINDSW-8476 | Invalid CRC flag raise because of wrong data type conversion. | EtherCAT SubDevice | 10.00.01 | This fix is corresponding to bsp_eeprom_emulation_init() API. |
| PINDSW-8499 | Fix Forwarding and Auto-Forwarding path start delay naming convention. | EtherCAT SubDevice | 10.00.01 | This fix is corresponding to bsp_init() API. |
| PINDSW-9140 | Use MDIO link interrupt along with MII Link interrupt for improved link detection | EtherCAT SubDevice | 10.00.01 | |
| ID | Head Line | Module | Applicable Releases | Workaround |
| PINDSW-9216 | Fix incorrect RTC3 port state during startup | PROFINET Device | 10.02.00 | Port state set to "RUN" during initialization. |
| PINDSW-9237 | Incorrect dynamic cycle time configuration behavior | PROFINET Device | 10.02.00 | Power cycle device before re-configuring cycle time. |
| MCUSDK-14709 | Flash verification error: Read data using Flash_read does not match Flash_write data | Flash | 10.02.00 | Disable "--use_memcpy=fast" and "--use_memset=fast" flags in linker options. Also make sure 'Enable PHY Mode' is checked in Sysconfig OSPI module. |
| PINDSW-8517 | SYNC1 Generated 1 cycle after first SYNC0 pulse when SYNC1 shift is configured from MainDevice | EtherCAT SubDevice | 10.02.00 | |
| PINDSW-8527 | Sync Jitter mismatch when Continous Sync Monitoring enabled in Acontis based MainDevices | EtherCAT SubDevice | 10.02.00 | |