EtherCAT SubDevice2.03.00
 
Loading...
Searching...
No Matches
EC_SLV_APP_CIA_application Struct Reference

#include <ecSubDeviceCiA402.h>

Data Fields

uint32_t selectedPruInstance
 
TaskP_Object mainThreadHandle
 
TaskP_Params mainThreadParam
 
void * loopThreadHandle
 
void * gpioHandle
 
void * remoteHandle
 
void * ioexpLedHandle
 
int32_t msec
 
int32_t trigger
 
uint8_t state
 
uint8_t rsvd [3]
 
clock_t prev
 
clock_t diff
 
EC_API_SLV_SCoE_Object_t * ptRecObjOut
 
EC_API_SLV_SCoE_Object_t * pt2002RecObj
 
EC_API_SLV_SCoE_Object_t * pt2007RecObj
 
EC_API_SLV_SCoE_Object_t * pt200FRecObj
 
EC_API_SLV_Pdo_t * ptRxPdo1600
 
EC_API_SLV_Pdo_t * ptRxPdo1601
 
EC_API_SLV_Pdo_t * ptRxPdo1602
 
EC_API_SLV_Pdo_t * ptTxPdo1A00
 
EC_API_SLV_Pdo_t * ptTxPdo1A01
 
EC_API_SLV_Pdo_t * ptTxPdo1A02
 
uint32_t pdoOutLen
 
uint32_t pdoInLen
 
uint8_t * pdRxBuffer
 
uint8_t * pdTxBuffer
 
uint16_t realPdoOutLen
 
uint16_t realPdoInLen
 
EC_SLV_APP_sCIA_axisData_t CiA402_axisData [AXES_NUMBER]
 
EC_API_SLV_SHandle_t * ptEcSlvApi
 

Detailed Description