EtherCAT SubDevice2.03.00
 
Loading...
Searching...
No Matches
EC_API_SLV_Pdo Struct Reference

#include <ecSlvApiInternal.h>

Data Fields

uint16_t entries
 Number of entries.
 
uint16_t maxEntries
 Max number of entries.
 
uint16_t offset
 PDO offset in process data in bits.
 
uint16_t bitSize
 PDO size in bits.
 
char * pNameStore
 linear name storage
 
EC_API_SLV_SPdoEntry_t * pEntries
 Pointer to PDO entries.
 
TOBJECT mappingObj
 PDO Mapping Object.
 
TSDOINFOENTRYDESC * pObjEntryInfos
 PDO Mapping SubIndexes.
 
bool isTx
 PDO is Tx or Rx.
 
bool hasPadding
 Contains padding for alignment.
 
bool enabled
 PDO enabled or disabled.
 
bool fixed
 PDO is fixed.
 
struct EC_API_SLV_Pdo * pNext
 Pointer to next PDO.
 

Detailed Description