EtherCAT SubDevice
2.03.00
Loading...
Searching...
No Matches
◆
EC_SLV_APP_FoE_fileRead()
uint32_t EC_SLV_APP_FoE_fileRead
(
void *
pContext
,
uint16_t *
pData
,
uint16_t
size
,
uint32_t
fileOffset
)
Read file from device.
Parameters
[in]
pContext
context handle
[in]
pData
data buffer.
[in]
size
read length parameter.
[in]
fileOffset
File offset.
Returns
ErrorCode FoE error code.
Example
uint16_t* pData;
uint16_t length;
uint32_t fileOffset;
// the Call
retVal =
EC_SLV_APP_FoE_fileRead
(NULL, pData, length, fileOffset);
EC_SLV_APP_FoE_fileRead
uint32_t EC_SLV_APP_FoE_fileRead(void *pContext, uint16_t *pData, uint16_t size, uint32_t fileOffset)
Read file from device.
Definition
ESL_foeDemo.c:289
File access over EtherCAT functions
generated by
1.9.8