EtherCAT SubDevice
2.03.00
Loading...
Searching...
No Matches
◆
EC_SLV_APP_CIA_startInputHandler()
uint16_t EC_SLV_APP_CIA_startInputHandler
(
void *
ctxt
,
uint16_t *
intMask
)
Get cycle time information.
Parameters
[in]
pCtxt_p
Callback context.
[in]
pIntMask_p
Register 0x204 value.
Returns
ErrorCode Closer description of ErrorCode, if required.
Example
#include <ecSlvApi.h>
// required variables
EC_API_SLV_SHandle_t
* S_ecSlvApiHdl;
uint16_t intMask;
// the Call
retVal =
EC_SLV_APP_CIA_startInputHandler
(S_ecSlvApiHdl, &intMask);
EC_SLV_APP_CIA_startInputHandler
uint16_t EC_SLV_APP_CIA_startInputHandler(void *ctxt, uint16_t *intMask)
Get cycle time information.
Definition
ESL_cia402Demo.c:537
EC_API_SLV_Handle
Definition
ecSlvApiInternal.h:351
Examples
ESL_cia402Demo.c
,
ESL_cia402Demo.h
, and
ecSubDeviceCiA402.c
.
CiA402 application functions
generated by
1.9.8