EtherCAT SubDevice2.03.00
 
Loading...
Searching...
No Matches

◆ EC_API_SLV_EDevType

EC_API_SLV_EDevType_t EtherCAT Device Type. Object Dictionary Index 0x1001.

Enumerator
EC_API_SLV_eDT_DEFAULT_DEVICE 

The device does not support any specific profile.

EC_API_SLV_eDT_MODULAR_DEVICE 

The device is a modular device.

EC_API_SLV_eDT_SERVO_DRIVE 

The device supports CiA402 for a servo drive.

EC_API_SLV_eDT_STEPPER_DRIVE 

The device supports CiA402 for a stepper drive.

EC_API_SLV_eDT_SERVO_SAFETY_PROFILE 

The device supports CiA402 for a servo drive with safety features.

EC_API_SLV_eDT_STEPPER_SAFETY_PROFILE 

The device supports CiA402 for a stepper drive with safety features.

EC_API_SLV_eDT_MDP_GATEWAY_IOLINK 

The device is a gateway to IO Link master.