EtherCAT SubDevice2.02.00
 
Loading...
Searching...
No Matches
EOE functions and callbacks

Overview

Functions

uint32_t EC_API_SLV_EoE_cbRegisterReceiveHandler (EC_API_SLV_SHandle_t *pHandle, EC_API_SLV_EoE_CBReceiveHandler_t cbFunc, void *pContext)
 This is the function to register EoE receive handlers.
 
uint32_t EC_API_SLV_EoE_cbRegisterSettingIndHandler (EC_API_SLV_SHandle_t *pHandle, EC_API_SLV_EoE_CBSettingIndHandler_t cbFunc, void *pContext)
 This is the function to register EoE Setting Indication handler.
 
uint32_t EC_API_SLV_EoE_sendFrame (EC_API_SLV_SHandle_t *pHandle, uint16_t length, uint8_t *pData)
 This is the function to send EoE frames.