EtherCAT-IOLink Gateway
 
Loading...
Searching...
No Matches
EC-IOL-Gateway Library API

Overview

API functions in the EtherCAT-IOLink-Library.

Functions

GW_API_EErrorcode_t GW_API_storePortConfiguration (void)
 Store IOLink port configuration to NVRAM.
 
GW_API_EErrorcode_t GW_API_restorePortConfiguration (void)
 Restore IOLink port configuration from NVRAM.
 
GW_API_EErrorcode_t GW_API_storeIolmIdent (void)
 Store IOLink master identification to NVRAM.
 
GW_API_EErrorcode_t GW_API_restoreIolmIdent (void)
 Restore IOLink master identification from NVRAM.
 
GW_API_EErrorcode_t GW_API_storeEcatIdent (void)
 Store EtherCAT identification to NVRAM.
 
GW_API_EErrorcode_t GW_API_restoreEcatIdent (void)
 Restore EtherCAT identification from NVRAM.
 
uint32_t GW_API_getVersion (void)
 Get Gateway Library Version.
 
GW_API_EErrorcode_t GW_API_setIOLVendorId (const uint16_t vendorID_p)
 Set IOL Master vendor.
 
GW_API_EErrorcode_t GW_API_setIOLMasterId (const uint32_t masterId_p)
 Set IOL Master Identification.
 
GW_API_EErrorcode_t GW_API_setIOLFeatures1 (const uint8_t features_p)
 Set IOL Master features.
 
GW_API_EErrorcode_t GW_API_setIOLPortConfig (const uint8_t portcount_p, const uint8_t *pPortclass_p)
 Set IOL Number of ports and port classes.
 
GW_API_EErrorcode_t GW_API_setGWHighestPriority (const uint8_t priority_p)
 highest priority of gateway threads
 
GW_API_EErrorcode_t GW_API_setIOLPRUInstance (const uint8_t pruInstance_p)
 Set PRU instance for IOL Master.
 
GW_API_EErrorcode_t GW_API_setEcatPRUInstance (const uint8_t pruInstance_p)
 Set PRU instance for EtherCAT DTK.
 
GW_API_EErrorcode_t GW_EC_API_setVendorId (const uint32_t vendorID_p)
 Set EtherCAT Slave vendor identification.
 
GW_API_EErrorcode_t GW_EC_API_setProductCode (const uint32_t productCode_p)
 Set EtherCAT Slave device identification.
 
GW_API_EErrorcode_t GW_EC_API_setRevision (const uint32_t revision_p)
 Set EtherCAT Slave revision identification.
 
GW_API_EErrorcode_t GW_EC_API_setSerialNumber (const uint32_t serialNumber_p)
 Set EtherCAT Slave serial number.
 
GW_API_EErrorcode_t GW_EC_API_setProductName (const char *const pNameStr_p)
 Set EtherCAT Slave product name.
 
GW_API_EErrorcode_t GW_EC_API_setHWVersion (const char *const pHwVersion_p)
 Set EtherCAT Slave HW version string.
 
GW_API_EErrorcode_t GW_EC_API_setSWVersion (const char *const pSwVersion_p)
 Set EtherCAT Slave SW version string.
 
GW_API_EErrorcode_t GW_API_getExpPortConfiguration (const uint8_t portNr_p, GW_API_SPortExpConfig_t *const psExpPortConfig_p)
 get IOL-Device expected configuration
 
GW_API_EErrorcode_t GW_API_setExpPortConfiguration (const uint8_t portNr_p, const GW_API_SPortExpConfig_t *const psExpPortConfig_p)
 set IOL-Device expected configuration
 
GW_API_EErrorcode_t GW_API_getPortStatus (const uint8_t portNr_p, GW_API_SPortStatus_t *const psCurPortStatus_p)
 get IOL-Device current configuration and status
 
GW_API_EErrorcode_t GW_API_start (void)
 Customer Application is starting the GW Application.
 
GW_API_EErrorcode_t GW_API_stop (void)
 Customer Application stops the GW Application.
 
GW_API_EErrorcode_t GW_API_registerSMIClient (const uint8_t priority_p, const uint8_t accessRights_p, uint8_t *const pClientId_p, IOLM_SMI_CBGenericCnf cbClientCallBack_p)
 Register a SMIdirect client.
 
GW_API_EErrorcode_t GW_API_deregisterSMIClient (const uint8_t clientId_p)
 Deregister a SMIdirect client.
 
GW_API_EErrorcode_t GW_API_smiGenericCommand (const uint8_t clientId_p, IOLM_SMI_SHeader *pHeader_p, uint8_t *pArgBlock_p)
 Send a SMI Generic request to IOL Master.