EtherCAT SubDevice
 
Loading...
Searching...
No Matches
Datasheet

Supported EtherCAT Functionality

Feature Description Implementation
Distributed Clocks By using distributed clocks the EtherCAT real-time Ethernet protocol is able to synchronize the time in all local bus devices within a very narrow tolerance range. Yes
Object Dictionary Freely definable, only limited by available resources. Yes
CiA 402 This profile standardizes the functional behavior of controllers for servo drives, frequency inverters, and stepper motors. Yes
Mailbox Queue Mailbox services will be stored in a queue. Mailbox services can be processed in parallel. Yes
AoE ADS over EtherCAT service support. Yes
CoE CANopen over EtherCAT service support. Yes
Complete Access support Accessing all entries of an object with one SDO service is supported. Yes
Segmented SDO support Segmented SDO service is supported. Yes
SDO Response Interface If a SDO response cannot be generated immediately, return ABORTIDX_WORKING. Yes
Diagnosis support Diagnosis messages are supported. Yes
Emergency support Emergency messages are supported. Yes
VoE Vendor Specific Protocol over EtherCAT service support. No
SoE Sercos over EtherCAT service support. No
EoE Ethernet over EtherCAT service support. Yes
FoE File access over EtherCAT service support. Yes
OP State requires process data Transition from SafeOP to OP State requires process data. Yes
Explicit device ID Explicit device ID requests are handled. Yes
Error Counters RX Invalid Frame Counter Port 0/1 Yes
RX ERR Counter Port 0/1 Yes
Forwarded Error Counter Port 0/1 Yes
EtherCAT Processing Unit Error Counter Port 0/1 Yes

Key Performance Parameters

Sync Jitter measurements done using TwinCAT 3.1 along with C6015-0020 (Beckhoff PLC) with cycle time at 50µs. Note that PRU Core Clock is running at 200MHz, unless mentioned otherwise.

Feature Detail Value
Fieldbus Memory Management Units (FMMU) Convert logical addresses into physical addresses by means of internal address mapping 4
SYNC Manager Insure consistent and secure data exchange between EtherCAT MainDevice and local application of SubDevice 4
Processdata Maximum Input 1024 Bytes
Maximum Output 1024 Bytes
Cycle Time Free run 31.25 µs
DC mode 50 µs
Distributed Clocks Accuracy 64-bit
SYNC0 Generation single shot and cyclic mode support
SYNC1 SYNC1 cycle time multiple of SYNC0 cycle time
SYNC Jitter (Cycle Time 50 µs) 15ns (Capture Duration = 65 hours)
SYNC0 ISR Execution Time Simple Demo (50µs DC, 2 RxPDOs/2 TxPDOs, 8bytes Input Process Data/8bytes Output Process Data) Average = 6.222µs, Max = 6.80µs
CiA402 Demo (50µs DC, 3 RxPDOs/3 TxPDOs, 39bytes Input Process Data/39bytes Output Process Data) Average = 9.766µs, Max = 10.00µs
PDI ISR Execution Time Simple Demo (50µs DC, 2 RxPDOs/2 TxPDOs, 8bytes Input Process Data/8bytes Output Process Data) Average = 12.07µs, Max = 13.50µs
CiA402 Demo (50µs DC, 3 RxPDOs/3 TxPDOs, 39bytes Input Process Data/39bytes Output Process Data) Average = 14.57µs, Max = 16.80µs
Latency Process Path (PRU Clock Frequency @ 200MHz) Average = 410ns, Max = 400ns
Auto Forward Path (Reverse Path) (PRU Clock Frequency @ 200MHz) Average = 340ns, Max = 360ns
Process Path (PRU Clock Frequency @ 333MHz) Average = 280ns, Max = 300ns
Auto Forward Path (Reverse Path) (PRU Clock Frequency @ 333MHz) Average = 220ns, Max = 240ns
Cable redundancy support Only for AM243x EVM and not AM243x LP
CPU Load Due to the architecture of the ETG stack, the CPU load cannot be reliably measured n.a.

General Stack Parameters

Stack Memory Usage
Simple SubDevice DemoRead Only Memory224915Bytes
Random Access Memory120325Bytes
CiA402 DemoRead Only Memory224954Bytes
Random Access Memory246198Bytes
Conformance Test DemoRead Only Memory219738Bytes
Random Access Memory120180

Bytes