AM243x INDUSTRIAL COMMUNICATIONS SDK
09.01.00
hsrPrp_red_multicastTable.h
Go to the documentation of this file.
1
38
#ifndef RED_MULTICASTTABLE_H_
39
#define RED_MULTICASTTABLE_H_
40
41
#ifdef __cplusplus
42
extern
"C"
43
{
44
#endif
45
46
47
/* ========================================================================== */
48
/* Include Files */
49
/* ========================================================================== */
50
51
#include "
hsrPrp_red_common.h
"
52
53
/* ========================================================================== */
54
/* Function Declarations */
55
/* ========================================================================== */
67
RED_STATUS
hsrPrp_multicast_filter_config
(PRUICSS_Handle pruicssHandle,
68
uint8_t command);
69
82
RED_STATUS
hsrPrp_multicast_filter_update_macid
(PRUICSS_Handle
83
pruicssHandle,
84
uint8_t *multicastAddr, uint8_t command);
85
95
RED_STATUS
hsrPrp_multicast_filter_override_hashmask
(PRUICSS_Handle
96
pruicssHandle,
97
uint8_t *mask);
98
99
100
#ifdef __cplusplus
101
}
102
#endif
103
104
#endif
/* RED_MULTICASTTABLE_H_ */
hsrPrp_multicast_filter_override_hashmask
RED_STATUS hsrPrp_multicast_filter_override_hashmask(PRUICSS_Handle pruicssHandle, uint8_t *mask)
configure the mask
hsrPrp_red_common.h
Commonly used Macros, structures and Offsets.
RED_STATUS
RED_STATUS
RED Status.
Definition:
hsrPrp_red_common.h:526
hsrPrp_multicast_filter_config
RED_STATUS hsrPrp_multicast_filter_config(PRUICSS_Handle pruicssHandle, uint8_t command)
set the M_MULTICAST_TABLE_SEARCH_OP_CONTROL_BIT to enable/disable multicast filtering
hsrPrp_multicast_filter_update_macid
RED_STATUS hsrPrp_multicast_filter_update_macid(PRUICSS_Handle pruicssHandle, uint8_t *multicastAddr, uint8_t command)
insert/delete a multicast MAC ID in the multicast filter table
source
industrial_comms
hsr_prp
icss_fwhal
hsrPrp_red_multicastTable.h
generated by
1.8.20