AM263x MCU+ SDK  09.01.00
uart_dma_edma.h
Go to the documentation of this file.
1 /*
2  * Copyright (C) 2022-2023 Texas Instruments Incorporated
3  *
4  * Redistribution and use in source and binary forms, with or without
5  * modification, are permitted provided that the following conditions
6  * are met:
7  *
8  * Redistributions of source code must retain the above copyright
9  * notice, this list of conditions and the following disclaimer.
10  *
11  * Redistributions in binary form must reproduce the above copyright
12  * notice, this list of conditions and the following disclaimer in the
13  * documentation and/or other materials provided with the
14  * distribution.
15  *
16  * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
21  * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
22  * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
23  * A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
24  * OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
25  * SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
26  * LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
27  * DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
28  * THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
29  * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
30  * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
32 
33 #ifndef UART_DMA_EDMA_H_
34 #define UART_DMA_EDMA_H_
35 
36 #include <stdint.h>
37 #include <drivers/edma/v0/edma.h>
38 
39 #ifdef __cplusplus
40 extern "C"
41 {
42 #endif
43 typedef struct UART_EdmaChConfig_s
44 {
45  void *drvHandle;
47  uint32_t edmaTccRx;
49  uint32_t edmaTccTx;
51  uint32_t edmaTccDummy;
53  uint32_t edmaRxChId;
55  uint32_t edmaTxChId;
57  uint32_t edmaRxParam;
59  uint32_t edmaTxParam;
61  uint32_t edmaDummyParam;
63  uint32_t edmaRegionId;
65  uint32_t edmaBaseAddr;
73  uint32_t isOpen;
76 
77 #ifdef __cplusplus
78 }
79 #endif
80 
81 #endif /* UART_DMA_EDMA_H_ */
UART_EdmaChConfig::edmaTxParam
uint32_t edmaTxParam
Definition: uart_dma_edma.h:59
UART_EdmaChConfig::edmaTxChId
uint32_t edmaTxChId
Definition: uart_dma_edma.h:55
Edma_IntrObject
EDMA interrupt configuration object. The object is passed to the EDMA_registerIntr() function....
Definition: edma/v0/edma.h:479
UART_EdmaChConfig::edmaTccTx
uint32_t edmaTccTx
Definition: uart_dma_edma.h:49
UART_EdmaChConfig::edmaRxParam
uint32_t edmaRxParam
Definition: uart_dma_edma.h:57
UART_EdmaChConfig::edmaDummyParam
uint32_t edmaDummyParam
Definition: uart_dma_edma.h:61
UART_EdmaChConfig::edmaRxChId
uint32_t edmaRxChId
Definition: uart_dma_edma.h:53
UART_EdmaChConfig::edmaBaseAddr
uint32_t edmaBaseAddr
Definition: uart_dma_edma.h:65
UART_EdmaChConfig::edmaTccDummy
uint32_t edmaTccDummy
Definition: uart_dma_edma.h:51
edma.h
This file contains the prototype of EDMA driver APIs.
UART_EdmaChConfig::edmaIntrObjDummy
Edma_IntrObject edmaIntrObjDummy
Definition: uart_dma_edma.h:71
UART_EdmaChConfig::drvHandle
void * drvHandle
Definition: uart_dma_edma.h:45
UART_EdmaChConfig::isOpen
uint32_t isOpen
Definition: uart_dma_edma.h:73
UART_EdmaChConfig::edmaIntrObjRx
Edma_IntrObject edmaIntrObjRx
Definition: uart_dma_edma.h:67
UART_EdmaChConfig::edmaRegionId
uint32_t edmaRegionId
Definition: uart_dma_edma.h:63
UART_EdmaChConfig::edmaTccRx
uint32_t edmaTccRx
Definition: uart_dma_edma.h:47
UART_EdmaChConfig
Definition: uart_dma_edma.h:44
UART_EdmaChConfig::edmaIntrObjTx
Edma_IntrObject edmaIntrObjTx
Definition: uart_dma_edma.h:69