|
AM263x MCU+ SDK
09.01.00
|
|
Go to the documentation of this file.
34 #ifndef SDL_SOC_RTI_H_
35 #define SDL_SOC_RTI_H_
37 #include <sdl/include/am263x/sdlr_soc_baseaddress.h>
47 #define SDL_RTI_MAX_INSTANCE (0x04U)
48 #define INSTANCE_INVALID (0x0U)
82 SDL_WDT2_U_BASE,SDL_WDT3_U_BASE,
@ SDL_INSTANCE_WDT0
Definition: sdl_soc_rti.h:66
@ SDL_INSTANCE_WDT3
Definition: sdl_soc_rti.h:69
@ SDL_INSTANCE_INVALID
Definition: sdl_soc_rti.h:70
@ SDL_INSTANCE_WDT1
Definition: sdl_soc_rti.h:67
#define SDL_RTI_MAX_INSTANCE
Definition: sdl_soc_rti.h:47
@ SDL_INSTANCE_WDT2
Definition: sdl_soc_rti.h:68
static uint32_t SDL_RTI_baseAddress[SDL_RTI_MAX_INSTANCE+1U]
Definition: sdl_soc_rti.h:81
SDL_RTI_InstanceType
Definition: sdl_soc_rti.h:64
int32_t SDL_RTI_getBaseaddr(SDL_RTI_InstanceType instance, uint32_t *baseAddr)