Build date: 05072015
The System Management Bus (abbreviated to SMBus) is a single-ended simple two-wire bus for the purpose of lightweight communication. Most commonly it is found in computer motherboards for communication with the power source for ON/OFF instructions.
The MSP430 SMBUS Library is a royalty-free set of primitives for enabling communication with external devices supporting SMBus like battery chargers, sensors etc. The library is implemented in both Master as well as Slave modes and supported on a wide range of MSP430 devices including the MSP430 Value Line devices as well as FRAM devices.
| Title | Description | Size | |
|---|---|---|---|
| msp430_smbuslib_1_10_00_00.zip | SMBusLib 1.10.00.00 | 2504K | |
| Documentation | |||
| Release Notes | Release Notes | ||
| MSP430_SMBus_Examples_Guide-1_10_00_00.pdf | Examples Guide | ||
| SMBusLib MSP430FR5xx_6xx Device Documentation | |||
| MSP430FR5xx_6xx API Guide | API Guide | ||
| MSP430FR5xx_6xx Users Guide | Users Guide | ||
| SMBusLib MSP430G2xx3 Device Documentation | |||
| MSP430G2xx3 API Guide | API Guide | ||
| MSP430G2xx3 Users Guide | Users Guide | ||
| md5sum.txt | MD5 Checksums | 4K | |
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.