MSP-CAPT-FR2633 KIT DESIGN FILES Included are Altium project files, gerbers, schematics and BOMs for all of the PCBs in the kit: CAPTIVATE-FR2633 CAPTIVATE-PGMR CAPTIVATE-ISO CAPTIVATE-BSWP CAPTIVATE-PROX CAPTIVATE-PHONE Custom Altium library files provide custom EVM kit components which are not part of the standard Altium libraries: CAPTIVATE This library contains the various custom components for the EVM PCBs CONNECTOR This library contains a template of the 48-pin MALE connector symbol and foot print When designing your own PCB to connect to the CAPTIVATE-FR2633 PCB. ELECTRODES This library contains various button electrode symbols and foot prints that are available to use in your design.