CapTIvate Design Center 1.10.00.00
Table of Contents
Introduction
This is version 1.10.00.00 of the CapTIvate Design Center.
Brief description of what the product does.
Documentation
Note: Change these links to match the installation directory structure for your product.
Other Documentation
What Is New
1.10.00.00
- This is the production RTM release
- Documentation updates
- Minor bug fixes
Revision History
- v1.00.20.00
- Initial public ES release
Installation and Usage
- Download CapTIvate
- Run the appropriate platform specific installer: CapTIvateDesignCenter---installer
- Follow the installer directions
- To launch tool, use the desktop icon or execute the tool directly:
- Windows
- Start Menu -> All Programs -> Texas Instruments -> CapTIvateDesignCenter_<version> -> CapTIvateDesignCenter
- C:/ti/msp/CapTIvateDesignCenter_<version>/CapTIvateDesignCenter.exe
- OS X
- /Applications/ti/msp/CapTIvateDesignCenter_<version>/CapTIvateDesignCenter
- Linux OS
- ~/ti/msp/CapTIvateDesignCenter_<version>/CapTIvateDesignCenter
Host Support
Supported Operating Systems:
- Windows 7
- Linux OS
- Apple OS X
Dependencies
Device Support
The following families of devices are supported in this release of CapTIvate Design Center:
- MSP430FR2532, MSP430FR2533
- MSP430FR2632, MSP430FR2633
This is a production RTM release.
Known Issues
No known issues currently.
Versioning
This is build 1.10.00.00 of CapTIvate Design Center
Technical Support and Product Updates
Additional Resources
For more information about Texas Instruments, MSP430 or MSP432 visit www.ti.com and www.msp430.com.