MSP430 DriverLib for MSP430FR5xx_6xx Devices
2.21.00.08
Main Page
Modules
Data Structures
Files
File List
All
Data Structures
Functions
Variables
Modules
Pages
mainpage_MSP430FR5xx_6xx.h
1
/**
2
* @mainpage MSP430 DriverLib for MSP430FR5xx_6xx Devices
3
*
4
* @section intro Introduction
5
*
6
* This package provides API documentation for all the peripherals in the MSP430
7
* Driver Library. MSP430 Driver Library provides an easy to use API for
8
* developing applications for the MSP430FR5xx_6xx devices.
9
*
10
* The easiest way to get started is to click on the "Modules" tab above. This will
11
* provide an alphabetical list of peripherals available in the MSP430 Driver
12
* Library.
13
*
14
* This API documentation is broken out into the following sections:
15
* - Documentation Tab
16
* - List of modules contained within this family of Driver Library
17
* - Data Structures Tab
18
* - Data Structures, a list of data structures defined by Driver Library
19
* - Data Fields, a list of fields available in the data structures
20
* - Files Tab
21
* - File List, an alphabetical list of peripheral API's available in MSP430 Driver Library
22
* - Globals, an alphabetical list of MSP430 Driver Library global definitions
23
*
24
* Also note the existence of the following content available on disk. This is not
25
* part of this API but contains useful example code and documentation.
26
*
27
* - Example Code
28
* - under examples/driverlib/MSP430FR5xx_6xx/{peripheral}
29
* - Users Guide
30
* - doc/driverlib/MSP430FR5xx_6xx/MSP430FR5xx_6xx_DriverLib_Users_Guide-2.21.00.08.pdf
31
*
32
*/
Copyright 2015, Texas Instruments Incorporated