Product Information
Description
The USB Developers Package for MSP430 is a software package that contains all necessary source code and sample applications that are required to start developing a USB-based MSP430 project. The package only supports MSP430 USB devices.
Features
- USB Field Firmware Updater - Allows customers to easily customize and release an installer package for upgrading MSP430-based devices in the field, using the MSP430's on-chip USB bootstrap loader (BSL). The package contains all necessary source code to enable quick and easy custom modification.
- Windows HID API (Human Interface Device class) -
A Windows API that makes it easy for a USB host PC to communicate with an MSP430-based device running the MSP430 HID API stack, including an example application. It is designed to make HID easy for general-purpose USB communication.
Each software package has an accompanying application note documentation that is separate from this package. Follow the links below to view the application note. For a high-level overview of USB on the MSP430, including the items here, see the application note "Starting a USB Design with MSP430 MCUs".