Build date: 12122017
The Bootloader (BSL, formerly known as the bootstrap loader) is an application built into MSP low-power microcontrollers. It enables the user to communicate with the device to read from and write to its memory. This feature is primarily used for programming the device, during prototyping, final production, and in service. Both the programmable memory (Flash memory or FRAM) and the data memory (RAM) can be modified as required. Different BSLs offer different peripherals to communicate with, e.g. UART, I2C, SPI, or USB.
| Title | Description | Size | |
|---|---|---|---|
| MSP432 Custom BSL Package | Source code and released BSL images for MSP432P4xx | 15292K | |
| MD5 Checksum | 4K | ||
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.