Build date: 07072016
MSP432 Security and Update Tool provides users an easy way to configure the security features that are provided in MSP432Pxx (Rev C) devices. With both a graphical (GUI) and command-line (CLI) user interface, this configuration tool outputs a binary firmware image.
Features:
What's Included:
Title | Description | Size | |
---|---|---|---|
MSP432 Security and Update Tool User's Guide (SLAU690) | Documentation | ||
MSP432 Security and Update Tool | Installer for Windows | 11160K | |
MSP432 Security and Update Tool | Installer for Mac OS X | 10204K | |
MSP432 Security and Update Tool | Installer for Linux | 10236K | |
MD5 Checksum | 4K |
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.