30 #define RESET_KEY 0x6900
31 #define RESET_HARD_RESET RSTCTL_RESET_REQ_HARD_REQ
32 #define RESET_SOFT_RESET RSTCTL_RESET_REQ_SOFT_REQ
34 #define RESET_SRC_0 RSTCTL_HARDRESET_CLR_SRC0
35 #define RESET_SRC_1 RSTCTL_HARDRESET_CLR_SRC1
36 #define RESET_SRC_2 RSTCTL_HARDRESET_CLR_SRC2
37 #define RESET_SRC_3 RSTCTL_HARDRESET_CLR_SRC3
38 #define RESET_SRC_4 RSTCTL_HARDRESET_CLR_SRC4
39 #define RESET_SRC_5 RSTCTL_HARDRESET_CLR_SRC5
40 #define RESET_SRC_6 RSTCTL_HARDRESET_CLR_SRC6
41 #define RESET_SRC_7 RSTCTL_HARDRESET_CLR_SRC7
42 #define RESET_SRC_8 RSTCTL_HARDRESET_CLR_SRC8
43 #define RESET_SRC_9 RSTCTL_HARDRESET_CLR_SRC9
44 #define RESET_SRC_10 RSTCTL_HARDRESET_CLR_SRC10
45 #define RESET_SRC_11 RSTCTL_HARDRESET_CLR_SRC11
46 #define RESET_SRC_12 RSTCTL_HARDRESET_CLR_SRC12
47 #define RESET_SRC_13 RSTCTL_HARDRESET_CLR_SRC13
48 #define RESET_SRC_14 RSTCTL_HARDRESET_CLR_SRC14
49 #define RESET_SRC_15 RSTCTL_HARDRESET_CLR_SRC15
51 #define RESET_VCCDET RSTCTL_PSSRESET_CLR_BGREF
52 #define RESET_SVSH_TRIP RSTCTL_PSSRESET_CLR_SVSMH
53 #define RESET_BGREF_BAD RSTCTL_PSSRESET_CLR_BGREF
55 #define RESET_LPM35 RSTCTL_PCMRESET_CLR_LPM35
56 #define RESET_LPM45 RSTCTL_PCMRESET_CLR_LPM45
307 #endif // __RESET_H__
void ResetCtl_clearSoftResetSource(uint32_t mask)
Definition: reset.c:19
void ResetCtl_clearHardResetSource(uint32_t mask)
Definition: reset.c:39
uint32_t ResetCtl_getHardResetSource(void)
Definition: reset.c:34
void ResetCtl_initiateSoftResetWithSource(uint32_t source)
Definition: reset.c:9
void ResetCtl_initiateHardReset(void)
Definition: reset.c:24
uint32_t ResetCtl_getPCMSource(void)
Definition: reset.c:54
uint32_t ResetCtl_getSoftResetSource(void)
Definition: reset.c:14
void ResetCtl_initiateHardResetWithSource(uint32_t source)
Definition: reset.c:29
void ResetCtl_clearPSSFlags(void)
Definition: reset.c:49
void ResetCtl_initiateSoftReset(void)
Definition: reset.c:4
uint32_t ResetCtl_getPSSSource(void)
Definition: reset.c:44
void ResetCtl_clearPCMFlags(void)
Definition: reset.c:59