32 #define REF_A_VREF1_2V REF_A_CTL0_VSEL_0
33 #define REF_A_VREF1_45V REF_A_CTL0_VSEL_1
34 #define REF_A_VREF2_5V REF_A_CTL0_VSEL_3
41 #define REF_A_STATICMODE 0x0
42 #define REF_A_SAMPLEMODE REF_A_CTL0_BGMODE
278 #define REF_A_setReferenceVoltageMultipleInstance(a,b) REF_A_setReferenceVoltage(b)
279 #define REF_A_disableTempSensorMultipleInstance(a) REF_A_disableTempSensor()
280 #define REF_A_enableTempSensorMultipleInstance(a) REF_A_enableTempSensor()
281 #define REF_A_enableReferenceVoltageOutputMultipleInstance(a) REF_A_enableReferenceVoltageOutput()
282 #define REF_A_disableReferenceVoltageOutputMultipleInstance(a) REF_A_disableReferenceVoltageOutput()
283 #define REF_A_enableReferenceVoltageMultipleInstance(a) REF_A_enableReferenceVoltage()
284 #define REF_A_disableReferenceVoltageMultipleInstance(a) REF_A_disableReferenceVoltage()
285 #define REF_A_getBandgapModeMultipleInstance(a) REF_A_getBandgapMode()
286 #define REF_A_isBandgapActiveMultipleInstance(a) REF_A_isBandgapActive()
287 #define REF_A_isRefGenBusyMultipleInstance(a) REF_A_isRefGenBusy()
288 #define REF_A_isRefGenActiveMultipleInstance(a) REF_A_isRefGenActive()
289 #define REF_A_getBufferedBandgapVoltageStatusMultipleInstance(a) REF_A_getBufferedBandgapVoltageStatus()
290 #define REF_A_getVariableReferenceVoltageStatusMultipleInstance(a) REF_A_getVariableReferenceVoltageStatus()
291 #define REF_A_setReferenceVoltageOneTimeTriggerMultipleInstance(a) REF_A_setReferenceVoltageOneTimeTrigger()
292 #define REF_A_setBufferedBandgapVoltageOneTimeTriggerMultipleInstance(a) REF_A_setBufferedBandgapVoltageOneTimeTrigger()
310 #endif // __REF_A_H__
bool REF_A_getBufferedBandgapVoltageStatus(void)
Definition: ref_a.c:61
void REF_A_setReferenceVoltageOneTimeTrigger(void)
Definition: ref_a.c:71
void REF_A_setBufferedBandgapVoltageOneTimeTrigger(void)
Definition: ref_a.c:76
void REF_A_enableReferenceVoltageOutput(void)
Definition: ref_a.c:21
bool REF_A_getVariableReferenceVoltageStatus(void)
Definition: ref_a.c:66
void REF_A_disableReferenceVoltageOutput(void)
Definition: ref_a.c:26
void REF_A_disableTempSensor(void)
Definition: ref_a.c:11
bool REF_A_isBandgapActive(void)
Definition: ref_a.c:46
uint_fast8_t REF_A_getBandgapMode(void)
Definition: ref_a.c:41
void REF_A_setReferenceVoltage(uint_fast8_t referenceVoltageSelect)
Definition: ref_a.c:4
void REF_A_enableReferenceVoltage(void)
Definition: ref_a.c:31
void REF_A_disableReferenceVoltage(void)
Definition: ref_a.c:36
void REF_A_enableTempSensor(void)
Definition: ref_a.c:16
bool REF_A_isRefGenBusy(void)
Definition: ref_a.c:51
bool REF_A_isRefGenActive(void)
Definition: ref_a.c:56