sysctl.h
Go to the documentation of this file.
1 #ifndef __SYSCTL_H__
2 #define __SYSCTL_H__
3 
4 //*****************************************************************************
5 //
8 //
9 //*****************************************************************************
10 
11 //*****************************************************************************
12 //
13 // If building with a C++ compiler, make all of the definitions in this header
14 // have a C binding.
15 //
16 //*****************************************************************************
17 #ifdef __cplusplus
18 extern "C"
19 {
20 #endif
21 
22 #include <stdint.h>
23 #include <msp.h>
24 
25 //*****************************************************************************
26 //
27 // Control specific variables
28 //
29 //*****************************************************************************
30 #define SYSCTL_SRAM_BANK7 SYSCTL_SRAM_BANKEN_BNK7_EN
31 #define SYSCTL_SRAM_BANK6 SYSCTL_SRAM_BANKEN_BNK6_EN
32 #define SYSCTL_SRAM_BANK5 SYSCTL_SRAM_BANKEN_BNK5_EN
33 #define SYSCTL_SRAM_BANK4 SYSCTL_SRAM_BANKEN_BNK4_EN
34 #define SYSCTL_SRAM_BANK3 SYSCTL_SRAM_BANKEN_BNK3_EN
35 #define SYSCTL_SRAM_BANK2 SYSCTL_SRAM_BANKEN_BNK2_EN
36 #define SYSCTL_SRAM_BANK1 SYSCTL_SRAM_BANKEN_BNK1_EN
37 
38 #define SYSCTL_HARD_RESET 1
39 #define SYSCTL_SOFT_RESET 0
40 
41 #define SYSCTL_PERIPH_DMA SYSCTL_PERIHALT_CTL_HALT_DMA
42 #define SYSCTL_PERIPH_WDT SYSCTL_PERIHALT_CTL_HALT_WDT
43 #define SYSCTL_PERIPH_ADC SYSCTL_PERIHALT_CTL_HALT_ADC
44 #define SYSCTL_PERIPH_EUSCIB3 SYSCTL_PERIHALT_CTL_HALT_EUB3
45 #define SYSCTL_PERIPH_EUSCIB2 SYSCTL_PERIHALT_CTL_HALT_EUB2
46 #define SYSCTL_PERIPH_EUSCIB1 SYSCTL_PERIHALT_CTL_HALT_EUB1
47 #define SYSCTL_PERIPH_EUSCIB0 SYSCTL_PERIHALT_CTL_HALT_EUB0
48 #define SYSCTL_PERIPH_EUSCIA3 SYSCTL_PERIHALT_CTL_HALT_EUA3
49 #define SYSCTL_PERIPH_EUSCIA2 SYSCTL_PERIHALT_CTL_HALT_EUA2
50 #define SYSCTL_PERIPH_EUSCIA1 SYSCTL_PERIHALT_CTL_HALT_EUA1
51 #define SYSCTL_PERIPH_EUSCIA0 SYSCTL_PERIHALT_CTL_HALT_EUA0
52 #define SYSCTL_PERIPH_TIMER32_0_MODULE SYSCTL_PERIHALT_CTL_HALT_T32_0
53 #define SYSCTL_PERIPH_TIMER16_3 SYSCTL_PERIHALT_CTL_HALT_T16_3
54 #define SYSCTL_PERIPH_TIMER16_2 SYSCTL_PERIHALT_CTL_HALT_T16_2
55 #define SYSCTL_PERIPH_TIMER16_1 SYSCTL_PERIHALT_CTL_HALT_T16_1
56 #define SYSCTL_PERIPH_TIMER16_0 SYSCTL_PERIHALT_CTL_HALT_T16_0
57 
58 #define SYSCTL_NMIPIN_SRC SYSCTL_NMI_CTLSTAT_PIN_SRC
59 #define SYSCTL_PCM_SRC SYSCTL_NMI_CTLSTAT_PCM_SRC
60 #define SYSCTL_PSS_SRC SYSCTL_NMI_CTLSTAT_PSS_SRC
61 #define SYSCTL_CS_SRC SYSCTL_NMI_CTLSTAT_CS_SRC
62 
63 #define SYSCTL_REBOOT_KEY 0x6900
64 
65 #define SYSCTL_1_2V_REF (uint32_t)&TLV->ADC14_REF1P2V_TS30C - (uint32_t)TLV_BASE
66 #define SYSCTL_1_45V_REF (uint32_t)&TLV->ADC14_REF1P45V_TS30C - (uint32_t)TLV_BASE
67 #define SYSCTL_2_5V_REF (uint32_t)&TLV->ADC14_REF2P5V_TS30C - (uint32_t)TLV_BASE
68 
69 #define SYSCTL_85_DEGREES_C 4
70 #define SYSCTL_30_DEGREES_C 0
71 
72 
73 #define TLV_START 0x00201004
74 #define TLV_TAG_RESERVED1 1
75 #define TLV_TAG_RESERVED2 2
76 #define TLV_TAG_CS 3
77 #define TLV_TAG_FLASHCTL 4
78 #define TLV_TAG_ADC14 5
79 #define TLV_TAG_RESERVED6 6
80 #define TLV_TAG_RESERVED7 7
81 #define TLV_TAG_REF 8
82 #define TLV_TAG_RESERVED9 9
83 #define TLV_TAG_RESERVED10 10
84 #define TLV_TAG_DEVINFO 11
85 #define TLV_TAG_DIEREC 12
86 #define TLV_TAG_RANDNUM 13
87 #define TLV_TAG_RESERVED14 14
88 #define TLV_TAG_BSL 15
89 #define TLV_TAGEND 0x0BD0E11D
90 
91 //*****************************************************************************
92 //
93 // Structures for TLV definitions
94 //
95 //*****************************************************************************
96 typedef struct
97 {
98  uint32_t maxProgramPulses;
99  uint32_t maxErasePulses;
101 
102 typedef struct
103 {
120 
122 
123 //*****************************************************************************
124 //
125 // Prototypes for the APIs.
126 //
127 //*****************************************************************************
128 
129 //*****************************************************************************
130 //
134 //
135 //*****************************************************************************
136 extern uint_least32_t SysCtl_getSRAMSize(void);
137 
138 //*****************************************************************************
139 //
143 //
144 //*****************************************************************************
145 extern uint_least32_t SysCtl_getFlashSize(void);
146 
147 //*****************************************************************************
148 //
152 //
153 //*****************************************************************************
154 extern void SysCtl_rebootDevice(void);
155 
156 //*****************************************************************************
157 //
196 //
197 //*****************************************************************************
198 extern void SysCtl_getTLVInfo(uint_fast8_t tag, uint_fast8_t instance,
199  uint_fast8_t *length, uint32_t **data_address);
200 
201 //*****************************************************************************
202 //
223 //
224 //*****************************************************************************
225 extern void SysCtl_enableSRAMBank(uint_fast8_t sramBank);
226 
227 //*****************************************************************************
228 //
248 //
249 //*****************************************************************************
250 extern void SysCtl_disableSRAMBank(uint_fast8_t sramBank);
251 
252 //*****************************************************************************
253 //
274 //
275 //*****************************************************************************
276 extern void SysCtl_enableSRAMBankRetention(uint_fast8_t sramBank);
277 
278 //*****************************************************************************
279 //
299 //
300 //
301 //*****************************************************************************
302 extern void SysCtl_disableSRAMBankRetention(uint_fast8_t sramBank);
303 
304 //*****************************************************************************
305 //
331 //
332 //
333 //*****************************************************************************
334 extern void SysCtl_enablePeripheralAtCPUHalt(uint_fast16_t devices);
335 
336 //*****************************************************************************
337 //
365 //
366 //
367 //*****************************************************************************
368 extern void SysCtl_disablePeripheralAtCPUHalt(uint_fast16_t devices);
369 
370 //*****************************************************************************
371 //
381 //
382 //
383 //*****************************************************************************
384 extern void SysCtl_setWDTTimeoutResetType(uint_fast8_t resetType);
385 
386 //*****************************************************************************
387 //
398 //
399 //
400 //*****************************************************************************
401 extern void SysCtl_setWDTPasswordViolationResetType(uint_fast8_t resetType);
402 
403 //*****************************************************************************
404 //
415 //
416 //*****************************************************************************
417 extern void SysCtl_disableNMISource(uint_fast8_t flags);
418 
419 //*****************************************************************************
420 //
431 //
432 //*****************************************************************************
433 extern void SysCtl_enableNMISource(uint_fast8_t flags);
434 
435 //*****************************************************************************
436 //
440 //
441 //*****************************************************************************
442 extern uint_fast8_t SysCtl_getNMISourceStatus(void);
443 
444 //*****************************************************************************
445 //
450 //
451 //
452 //*****************************************************************************
453 extern void SysCtl_enableGlitchFilter(void);
454 
455 //*****************************************************************************
456 //
461 //
462 //
463 //*****************************************************************************
464 extern void SysCtl_disableGlitchFilter(void);
465 
466 //*****************************************************************************
467 //
486 //
487 //
488 //*****************************************************************************
489 extern uint_fast16_t SysCtl_getTempCalibrationConstant(uint32_t refVoltage,
490  uint32_t temperature);
491 
492 //*****************************************************************************
493 //
494 // Mark the end of the C bindings section for C++ compilers.
495 //
496 //*****************************************************************************
497 #ifdef __cplusplus
498 }
499 #endif
500 
501 //*****************************************************************************
502 //
503 // Close the Doxygen group.
505 //
506 //*****************************************************************************
507 
508 #endif // __SYSCTL_H__
uint32_t rDCOIR_MAXNEGTUNE_RSEL5
Definition: sysctl.h:109
uint32_t maxErasePulses
Definition: sysctl.h:99
void SysCtl_enableSRAMBankRetention(uint_fast8_t sramBank)
Definition: sysctl.c:171
uint_fast16_t SysCtl_getTempCalibrationConstant(uint32_t refVoltage, uint32_t temperature)
Definition: sysctl.c:240
uint32_t rDCOIR_FCAL_RSEL5
Definition: sysctl.h:105
uint32_t rDCOIR_CONSTK_RSEL04
Definition: sysctl.h:110
uint_fast8_t SysCtl_getNMISourceStatus(void)
Definition: sysctl.c:111
void SysCtl_disableGlitchFilter(void)
Definition: sysctl.c:235
void SysCtl_getTLVInfo(uint_fast8_t tag, uint_fast8_t instance, uint_fast8_t *length, uint32_t **data_address)
Definition: sysctl.c:50
void SysCtl_enableGlitchFilter(void)
Definition: sysctl.c:230
uint32_t rDCOIR_FCAL_RSEL04
Definition: sysctl.h:104
uint_least32_t SysCtl_getFlashSize(void)
Definition: sysctl.c:96
void SysCtl_setWDTPasswordViolationResetType(uint_fast8_t resetType)
Definition: sysctl.c:219
uint32_t rDCOER_FCAL_RSEL04
Definition: sysctl.h:112
uint32_t rDCOER_MAXNEGTUNE_RSEL5
Definition: sysctl.h:117
Definition: sysctl.h:96
uint_least32_t SysCtl_getSRAMSize(void)
Definition: sysctl.c:91
uint32_t rDCOIR_MAXNEGTUNE_RSEL04
Definition: sysctl.h:107
void SysCtl_disableSRAMBankRetention(uint_fast8_t sramBank)
Definition: sysctl.c:182
Definition: sysctl.h:102
uint32_t rDCOER_FCAL_RSEL5
Definition: sysctl.h:113
void SysCtl_setWDTTimeoutResetType(uint_fast8_t resetType)
Definition: sysctl.c:210
uint32_t rDCOER_MAXPOSTUNE_RSEL5
Definition: sysctl.h:116
uint32_t rDCOIR_MAXPOSTUNE_RSEL04
Definition: sysctl.h:106
void SysCtl_disableSRAMBank(uint_fast8_t sramBank)
Definition: sysctl.c:127
void SysCtl_disableNMISource(uint_fast8_t flags)
Definition: sysctl.c:101
uint32_t rDCOER_MAXNEGTUNE_RSEL04
Definition: sysctl.h:115
uint32_t rDCOIR_CONSTK_RSEL5
Definition: sysctl.h:111
uint32_t rDCOER_CONSTK_RSEL04
Definition: sysctl.h:118
uint32_t rDCOIR_MAXPOSTUNE_RSEL5
Definition: sysctl.h:108
uint32_t maxProgramPulses
Definition: sysctl.h:98
uint32_t rDCOER_MAXPOSTUNE_RSEL04
Definition: sysctl.h:114
void SysCtl_enablePeripheralAtCPUHalt(uint_fast16_t devices)
Definition: sysctl.c:198
uint32_t rDCOER_CONSTK_RSEL5
Definition: sysctl.h:119
void SysCtl_disablePeripheralAtCPUHalt(uint_fast16_t devices)
Definition: sysctl.c:204
void SysCtl_rebootDevice(void)
Definition: sysctl.c:193
void SysCtl_enableNMISource(uint_fast8_t flags)
Definition: sysctl.c:106
void SysCtl_enableSRAMBank(uint_fast8_t sramBank)
Definition: sysctl.c:116

Copyright 2015, Texas Instruments Incorporated