![]() |
![]() |
#include <msp.h>
#include <stdint.h>
Go to the source code of this file.
Macros | |
#define | RESET_KEY 0x6900 |
#define | RESET_HARD_RESET RSTCTL_RESET_REQ_HARD_REQ |
#define | RESET_SOFT_RESET RSTCTL_RESET_REQ_SOFT_REQ |
#define | RESET_SRC_0 RSTCTL_HARDRESET_CLR_SRC0 |
#define | RESET_SRC_1 RSTCTL_HARDRESET_CLR_SRC1 |
#define | RESET_SRC_2 RSTCTL_HARDRESET_CLR_SRC2 |
#define | RESET_SRC_3 RSTCTL_HARDRESET_CLR_SRC3 |
#define | RESET_SRC_4 RSTCTL_HARDRESET_CLR_SRC4 |
#define | RESET_SRC_5 RSTCTL_HARDRESET_CLR_SRC5 |
#define | RESET_SRC_6 RSTCTL_HARDRESET_CLR_SRC6 |
#define | RESET_SRC_7 RSTCTL_HARDRESET_CLR_SRC7 |
#define | RESET_SRC_8 RSTCTL_HARDRESET_CLR_SRC8 |
#define | RESET_SRC_9 RSTCTL_HARDRESET_CLR_SRC9 |
#define | RESET_SRC_10 RSTCTL_HARDRESET_CLR_SRC10 |
#define | RESET_SRC_11 RSTCTL_HARDRESET_CLR_SRC11 |
#define | RESET_SRC_12 RSTCTL_HARDRESET_CLR_SRC12 |
#define | RESET_SRC_13 RSTCTL_HARDRESET_CLR_SRC13 |
#define | RESET_SRC_14 RSTCTL_HARDRESET_CLR_SRC14 |
#define | RESET_SRC_15 RSTCTL_HARDRESET_CLR_SRC15 |
#define | RESET_VCCDET RSTCTL_PSSRESET_CLR_BGREF |
#define | RESET_SVSH_TRIP RSTCTL_PSSRESET_CLR_SVSMH |
#define | RESET_BGREF_BAD RSTCTL_PSSRESET_CLR_BGREF |
#define | RESET_LPM35 RSTCTL_PCMRESET_CLR_LPM35 |
#define | RESET_LPM45 RSTCTL_PCMRESET_CLR_LPM45 |
Functions | |
void | ResetCtl_initiateSoftReset (void) |
void | ResetCtl_initiateSoftResetWithSource (uint32_t source) |
uint32_t | ResetCtl_getSoftResetSource (void) |
void | ResetCtl_clearSoftResetSource (uint32_t mask) |
void | ResetCtl_initiateHardReset (void) |
void | ResetCtl_initiateHardResetWithSource (uint32_t source) |
uint32_t | ResetCtl_getHardResetSource (void) |
void | ResetCtl_clearHardResetSource (uint32_t mask) |
uint32_t | ResetCtl_getPSSSource (void) |
void | ResetCtl_clearPSSFlags (void) |
uint32_t | ResetCtl_getPCMSource (void) |
void | ResetCtl_clearPCMFlags (void) |