![]() |
![]() |
#include <stdint.h>
#include <msp.h>
#include <stdbool.h>
Go to the source code of this file.
Macros | |
#define | PSS_KEY_VALUE PSS_KEY_KEY_VAL |
#define | PSS_SVSMH PSS_IE_SVSMHIE |
#define | PSS_FULL_PERFORMANCE_MODE 0x01 |
#define | PSS_NORMAL_PERFORMANCE_MODE 0x00 |
Functions | |
void | PSS_enableHighSidePinToggle (bool activeLow) |
void | PSS_disableHighSidePinToggle (void) |
void | PSS_enableHighSide (void) |
void | PSS_disableHighSide (void) |
void | PSS_setHighSidePerformanceMode (uint_fast8_t powerMode) |
uint_fast8_t | PSS_getHighSidePerformanceMode (void) |
void | PSS_enableHighSideMonitor (void) |
void | PSS_disableHighSideMonitor (void) |
void | PSS_setHighSideVoltageTrigger (uint_fast8_t triggerVoltage) |
uint_fast8_t | PSS_getHighSideVoltageTrigger (void) |
void | PSS_enableInterrupt (void) |
void | PSS_disableInterrupt (void) |
uint32_t | PSS_getInterruptStatus (void) |
void | PSS_clearInterruptFlag (void) |
void | PSS_enableForcedDCDCOperation (void) |
void | PSS_disableForcedDCDCOperation (void) |
void | PSS_registerInterrupt (void(*intHandler)(void)) |
void | PSS_unregisterInterrupt (void) |