MSP432 GCC Support Package v1.0.0.1 =================================== !Important Notice!: MSP432 GCC Support package is complete debugger and open source C/C++ compiler toolchains for building and debugging embedded applications based on MSP432 microcontrollers. MSP432 GCC Support package supports Windows, Linux or Mac OS X environments. The ARM GCC Compiler is owned and maintained by ARM. Therefore, the ARM GCC compiler is not provided within the MSP432 GCC Support Package. While the TI package includes the examples and other collateral files, users can download the GCC and GDB binaries from the following location: https://launchpad.net/gcc-arm-embedded. This package has been tested with GCC ARM Embedded Compiler v5_3-2016q1-20160330. Components: - MSP432 header and support files (v2.2.0): = CMSIS Core v4.5 = Header files = Startup files = Linker files = MSP432 FlashDLL - XDS Emulation Software Package including GDB agent (v6.0.228.0): supports only XDS110 probes (http://processors.wiki.ti.com/index.php/XDS_Emulation_Software_Package) - Five examples (based on MSPWare v3.30.00.18) Device support: - MSP432P401R - MSP432P401M Known Issues: - None The MSP432 GCC Support Package v1.0.0.1 is the first stable version for MSP432P4xx product family.