Ultrasonic Sensing Design Center Release Notes v1.70.00.02
Table of Contents
Release Notes
Ultrasonic Sensing Design Center Release Notes
Revision History
1.70.00.02
** 1.70.00 Release of USS Design Center – this version contains updates for:**
- Gas parameter support
- Header file generation
- Graphing plot averages
- Variable frequency sweep size
- Bug fixes
1.60.01.14
Initial release of Design Center revision of USS GUI – this version adds:
- Increased water metering support on MSPFR6047 platform
- I2C Communication Protocol
- Speeds up to 40 Hz for waveform captures
- Speeds up to 20 Hz for ADC continuous capture
- Frequency Sweep feature ascertaining best transmitter frequency for application
- Better error handling capability
Help Information
For more information on using the USS Design Center GUI, please consult the User’s Guide.
For a quick introduction to getting started with an application on the MSPFR6047 platform, please see the Quick Start Guide.
For more information on the application, and available evaluation kits, see the download page.
For technical support, email the USS GUI support team or visit the MSP430 E2E forum