Go to the documentation of this file.00001 #ifndef __MSP430WARE_WDT_H__
00002 #define __MSP430WARE_WDT_H__
00003
00004
00005
00006
00007
00008
00009
00010 #define __MSP430_HAS_WDT_A__
00011
00012
00013
00014
00015
00016
00017
00018 #define WDT_CLOCKSOURCE_SMCLK (WDTSSEL_0)
00019 #define WDT_CLOCKSOURCE_ACLK (WDTSSEL_1)
00020 #define WDT_CLOCKSOURCE_VLOCLK (WDTSSEL_2)
00021 #define WDT_CLOCKSOURCE_XCLK (WDTSSEL_3)
00022
00023
00024
00025
00026
00027
00028
00029 #define WDT_CLOCKDIVIDER_2G (WDTIS_0)
00030 #define WDT_CLOCKDIVIDER_128M (WDTIS_1)
00031 #define WDT_CLOCKDIVIDER_8192K (WDTIS_2)
00032 #define WDT_CLOCKDIVIDER_512K (WDTIS_3)
00033 #define WDT_CLOCKDIVIDER_32K (WDTIS_4)
00034 #define WDT_CLOCKDIVIDER_8192 (WDTIS_5)
00035 #define WDT_CLOCKDIVIDER_512 (WDTIS_6)
00036 #define WDT_CLOCKDIVIDER_64 (WDTIS_7)
00037
00038
00039
00040
00041
00042
00043
00044 extern void WDT_hold (unsigned int baseAddress);
00045
00046 extern void WDT_start (unsigned int baseAddress);
00047
00048 extern void WDT_resetTimer (unsigned int baseAddress);
00049
00050 extern void WDT_watchdogTimerInit (unsigned int baseAddress,
00051 unsigned char clockSelect,
00052 unsigned char clockDivider);
00053
00054 extern void WDT_intervalTimerInit (unsigned int baseAddress,
00055 unsigned char clockSelect,
00056 unsigned char clockDivider);
00057
00058 #endif