Go to the documentation of this file.00001 #ifndef __MSP430WARE_GPIO_H__
00002 #define __MSP430WARE_GPIO_H__
00003
00004
00005
00006
00007
00008
00009 #define __MSP430_HAS_PORT1_R__
00010 #define __MSP430_HAS_PORT2_R__
00011 #define __MSP430_HAS_PORTA_R__
00012
00013
00014
00015
00016
00017
00018
00019 #define GPIO_PORT_P1 0x00
00020 #define GPIO_PORT_P2 0x01
00021 #define GPIO_PORT_P3 0x00
00022 #define GPIO_PORT_P4 0x01
00023 #define GPIO_PORT_P5 0x00
00024 #define GPIO_PORT_P6 0x01
00025 #define GPIO_PORT_P7 0x00
00026 #define GPIO_PORT_P8 0x01
00027 #define GPIO_PORT_P9 0x00
00028 #define GPIO_PORT_P10 0x01
00029 #define GPIO_PORT_P11 0x00
00030 #define GPIO_PORT_PA 0x02
00031 #define GPIO_PORT_PB 0x02
00032 #define GPIO_PORT_PC 0x02
00033 #define GPIO_PORT_PD 0x02
00034 #define GPIO_PORT_PE 0x02
00035 #define GPIO_PORT_PF 0x02
00036 #define GPIO_PORT_PJ 0x02
00037
00038
00039
00040
00041
00042
00043
00044 #define GPIO_PIN0 0x01
00045 #define GPIO_PIN1 0x02
00046 #define GPIO_PIN2 0x04
00047 #define GPIO_PIN3 0x08
00048 #define GPIO_PIN4 0x10
00049 #define GPIO_PIN5 0x20
00050 #define GPIO_PIN6 0x40
00051 #define GPIO_PIN7 0x80
00052 #define GPIO_PIN8 0x100
00053 #define GPIO_PIN9 0x200
00054 #define GPIO_PIN10 0x400
00055 #define GPIO_PIN11 0x800
00056 #define GPIO_PIN12 0x1000
00057 #define GPIO_PIN13 0x2000
00058 #define GPIO_PIN14 0x4000
00059 #define GPIO_PIN15 0x8000
00060
00061
00062
00063
00064
00065
00066
00067 #define GPIO_INPUT_PIN_HIGH 0x01
00068 #define GPIO_INPUT_PIN_LOW 0x00
00069
00070
00071
00072
00073
00074
00075
00076 #define GPIO_HIGH_TO_LOW_TRANSITION 0x01
00077 #define GPIO_LOW_TO_HIGH_TRANSITION 0x00
00078
00079
00080
00081
00082
00083
00084
00085 #define GPIO_FULL_OUTPUT_DRIVE_STRENGTH 0x01
00086 #define GPIO_REDUCED_OUTPUT_DRIVE_STRENGTH 0x00
00087
00088
00089
00090
00091
00092
00093
00094 extern
00095 void GPIO_setAsOutputPin (unsigned int baseAddress,
00096 unsigned char selectedPort,
00097 unsigned int selectedPin
00098 );
00099 extern
00100 void GPIO_setAsInputPin (unsigned int baseAddress,
00101 unsigned char selectedPort,
00102 unsigned int selectedPin
00103 );
00104
00105 extern
00106 void GPIO_setOutputHighOnPin ( unsigned int baseAddress,
00107 unsigned char selectedPort,
00108 unsigned int selectedPin
00109 );
00110
00111 extern
00112 void GPIO_setOutputLowOnPin (unsigned int baseAddress,
00113 unsigned char selectedPort,
00114 unsigned int selectedPin
00115 );
00116
00117 extern
00118 void GPIO_toggleOutputOnPin (unsigned int baseAddress,
00119 unsigned char selectedPort,
00120 unsigned int selectedPin
00121 );
00122 extern
00123 void GPIO_setAsInputPinWithPullDownresistor (unsigned int baseAddress,
00124 unsigned char selectedPort,
00125 unsigned int selectedPin
00126 );
00127 extern
00128 void GPIO_setAsInputPinWithPullUpresistor (unsigned int baseAddress,
00129 unsigned char selectedPort,
00130 unsigned int selectedPin
00131 );
00132
00133
00134 extern
00135 void GPIO_enableInterrupt (unsigned int baseAddress,
00136 unsigned char selectedPort,
00137 unsigned int selectedPins
00138 );
00139
00140 extern
00141 void GPIO_disableInterrupt (unsigned int baseAddress,
00142 unsigned char selectedPort,
00143 unsigned int selectedPins
00144 );
00145 extern
00146 void GPIO_disbleInterrupt (unsigned int baseAddress,
00147 unsigned char selectedPort,
00148 unsigned int selectedPins
00149 );
00150 extern
00151 void GPIO_clearInterruptFlag (unsigned int baseAddress,
00152 unsigned char selectedPort,
00153 unsigned int selectedPins
00154 );
00155 extern
00156 unsigned int GPIO_getInterruptStatus (unsigned int baseAddress,
00157 unsigned char selectedPort,
00158 unsigned int selectedPins
00159 );
00160
00161 extern
00162 void GPIO_interruptEdgeSelect (unsigned int baseAddress,
00163 unsigned char selectedPort,
00164 unsigned int selectedPins,
00165 unsigned char edgeSelect
00166 );
00167
00168 extern
00169 unsigned short GPIO_getInputPinValue (unsigned int baseAddress,
00170 unsigned char selectedPort,
00171 unsigned int selectedPin
00172 );
00173
00174 extern
00175 void GPIO_setDriveStrength (unsigned int baseAddress,
00176 unsigned char selectedPort,
00177 unsigned int selectedPins,
00178 unsigned char driveStrength
00179 );
00180 extern
00181 void GPIO_setAsPeripheralModuleFunctionOutputPin ( unsigned int baseAddress,
00182 unsigned char selectedPort,
00183 unsigned int selectedPin
00184 );
00185
00186 extern
00187 void GPIO_setAsPeripheralModuleFunctionInputPin ( unsigned int baseAddress,
00188 unsigned char selectedPort,
00189 unsigned int selectedPin
00190 );
00191
00192 #endif