Go to the documentation of this file.00001 #ifndef __MSP430WARE_EUART_H__
00002 #define __MSP430WARE_EUART_H__
00003
00004
00005
00006
00007
00008
00009
00010 #define __MSP430_HAS_EUSCI_Ax__
00011
00012
00013
00014
00015
00016
00017
00018 #define eUART_NO_PARITY 0x00
00019 #define eUART_ODD_PARITY 0x01
00020 #define eUART_EVEN_PARITY 0x02
00021
00022
00023
00024
00025
00026
00027
00028 #define eUART_CLOCKSOURCE_ACLK UCSSEL__ACLK
00029 #define eUART_CLOCKSOURCE_SMCLK UCSSEL__SMCLK
00030
00031
00032
00033
00034
00035
00036
00037
00038
00039 #define eUART_ONE_STOP_BIT 0x00
00040 #define eUART_TWO_STOP_BITS UCSPB
00041
00042
00043
00044
00045
00046
00047
00048
00049 #define eUART_MSB_FIRST UCMSB
00050 #define eUART_LSB_FIRST 0x00
00051
00052
00053
00054
00055
00056
00057
00058 #define eUART_RECEIVE_INTERRUPT_FLAG UCRXIFG
00059 #define eUART_TRANSMIT_INTERRUPT_FLAG UCTXIFG
00060
00061
00062
00063
00064
00065
00066
00067 #define eUART_RECEIVE_INTERRUPT UCRXIE
00068 #define eUART_TRANSMIT_INTERRUPT UCTXIE
00069 #define eUART_RECEIVE_ERRONEOUSCHAR_INTERRUPT UCRXEIE
00070 #define eUART_BREAKCHAR_INTERRUPT UCBRKIE
00071
00072
00073
00074
00075
00076
00077
00078 #define eUART_DEGLITCH_TIME_2ns 0x00
00079 #define eUART_DEGLITCH_TIME_50ns UCGLIT0
00080 #define eUART_DEGLITCH_TIME_100ns UCGLIT1
00081 #define eUART_DEGLITCH_TIME_200ns (UCGLIT0 + UCGLIT1)
00082
00083
00084
00085
00086
00087
00088
00089 #define eUART_LISTEN_ENABLE UCLISTEN
00090 #define eUART_FRAMING_ERROR UCFE
00091 #define eUART_OVERRUN_ERROR UCOE
00092 #define eUART_PARITY_ERROR UCPE
00093 #define eUARTBREAK_DETECT UCBRK
00094 #define eUART_RECEIVE_ERROR UCRXERR
00095 #define eUART_ADDRESS_RECEIVED UCADDR
00096 #define eUART_IDLELINE UCIDLE
00097 #define eUART_BUSY UCBUSY
00098
00099
00100
00101
00102
00103
00104
00105 #define eUART_MODE UCMODE_0
00106 #define eUART_IDLE_LINE_MULTI_PROCESSOR_MODE UCMODE_1
00107 #define eUART_ADDRESS_BIT_MULTI_PROCESSOR_MODE UCMODE_2
00108 #define eUART_AUTOMATIC_BAUDRATE_DETECTION_MODE UCMODE_3
00109
00110
00111
00112
00113
00114
00115
00116 #define eUART_OVERSAMPLING_BAUDRATE_GENERATION 0x01
00117 #define eUART_LOW_FREQUENCY_BAUDRATE_GENERATION 0x00
00118
00119
00120
00121
00122
00123
00124
00125 #define DEFAULT_SYNC 0x00
00126 #define eUART_AUTOMATICBAUDRATE_SYNC 0x55
00127
00128
00129
00130
00131
00132
00133 extern
00134 unsigned short eUART_init ( unsigned int baseAddress,
00135 unsigned char selectClockSource,
00136 unsigned long clockSourceFrequency,
00137 unsigned long desiredUartBaudRate,
00138 unsigned char parity,
00139 unsigned char msborLsbFirst,
00140 unsigned char numberofStopBits,
00141 unsigned char uartMode,
00142 unsigned short overSampling
00143 );
00144 extern
00145 unsigned short eUART_initAdvance ( unsigned int baseAddress,
00146 unsigned char selectClockSource,
00147 unsigned int clockPrescalar,
00148 unsigned char firstModReg,
00149 unsigned char secondModReg,
00150 unsigned char parity,
00151 unsigned char msborLsbFirst,
00152 unsigned char numberofStopBits,
00153 unsigned char uartMode,
00154 unsigned short overSampling
00155 );
00156 extern
00157 void eUART_transmitData ( unsigned int baseAddress,
00158 unsigned char transmitData
00159 );
00160 extern
00161 unsigned char eUART_receiveData (unsigned int baseAddress);
00162 extern
00163 void eUART_enableInterrupt (unsigned int baseAddress,
00164 unsigned char mask
00165 );
00166 extern
00167 void eUART_disableInterrupt (unsigned int baseAddress,
00168 unsigned char mask
00169 );
00170 extern
00171 unsigned char eUART_getInterruptStatus (unsigned int baseAddress,
00172 unsigned char mask
00173 );
00174 extern
00175 void eUART_clearInterruptFlag (unsigned int baseAddress,
00176 unsigned char mask
00177 );
00178 extern
00179 void eUART_enable (unsigned int baseAddress);
00180 extern
00181 void eUART_disable (unsigned int baseAddress);
00182 extern
00183 unsigned char eUART_queryStatusFlags (unsigned int baseAddress,
00184 unsigned char mask);
00185 extern
00186 void eUART_setDormant (unsigned int baseAddress);
00187 extern
00188 void eUART_resetDormant (unsigned int baseAddress);
00189 extern
00190 void eUART_transmitAddress (unsigned int baseAddress,
00191 unsigned char transmitAddress);
00192 extern
00193 void eUART_transmitBreak (unsigned int baseAddress);
00194 extern
00195 unsigned long eUART_getReceiveBufferAddressForDMA (unsigned int baseAddress);
00196 extern
00197 unsigned long eUART_getTransmitBufferAddressForDMA (unsigned int baseAddress);
00198 extern
00199 void eUART_selectDeglitchTime(unsigned int baseAddress,
00200 unsigned long deglitchTime
00201 );
00202 #endif