|
MSP430Flasher 1_03_01_00 Product Download Page
Build date: 04292014
Click on the links in the table below to download.
MSP430 Flasher is an open-source, shell-based interface for programming MSP430 devices through a FET programmer or eZ tool via JTAG or Spy Bi-Wire (SBW). MSP430 Flasher can be used to download binary files (.txt/.hex) files directly to the MSP430 memory without the need of an IDE like Code Composer Studio or IAR Embedded Workbench. It can also be used to extract firmware directly from a device, set hardware breakpoints and permanently lock JTAG access.
Related Links
|
|