#include "grlib.h"
Functions | |
void | Graphics_drawImage (const Graphics_Context *context, const Graphics_Image *bitmap, int16_t x, int16_t y) |
uint16_t | Graphics_getImageColors (const Graphics_Image *image) |
uint16_t | Graphics_getImageHeight (const Graphics_Image *image) |
uint16_t | Graphics_getImageWidth (const Graphics_Image *image) |
uint32_t | Graphics_getOffscreen1BppImageSize (uint16_t width, uint16_t height) |
uint32_t | Graphics_getOffscreen4BppImageSize (uint16_t width, uint16_t height) |
uint32_t | Graphics_getOffScreen8BPPSize (uint16_t width, uint16_t height) |