Click on the links in the table below to download.
Wireless firmware updates of the MSP430FR57xx family of
devices enable service updates to be performed in the field using the ultra-low power capabilities
of the MSP430™ microcontroller family and FRAM technology. The SimpliciTI™ protocol stack is used to
implement sub-1GHz communication between the MSP-EXP430FR5739 Experimenter Board and a CC1111
USB RF access point. A simple graphical user interface (GUI) enables simple firmware
selection and visual feedback on the progress of the wireless firmware update. This application report
described use of the wireless update demonstration, design information of the wireless update process, and steps
to begin custom development.
Related Links
|