TI Software


MSP430_DLL  3_03_000_006

Build date: 02052013



The MSP debug stack (MSPDS) for all MSP430 devices consists of a dynamic link library as well as embedded firmware that runs on flash emulation tools (FETs) such as the MSP-FET, MSP-FET430UIF or eZ emulators. It is the bridging element between all PC software and all MSP430 microcontroller derivatives and handles tasks such as code download, stepping through code, break point handling and so forth. The MSP Debug Stack is used in IDEs such as Code Composer Studio (CCS), IAR's Embedded Workbench for MSP430 or other tools like Smart RF Studio or Elprotronic's FlashPro430.

Included in

  • CCSv5.4.0.00091
  • IAR EW430 v5.51.6

New Device Support

    MSP430G2xx5, MSP430G2xx4, MSP430TCH5E

New Features

  • Added support for new eZ-FET & eZ-FET light debuggers
  • Added new firmware project for eZ-FET & eZ-FET light debuggers
  • Implemented HID recovery mechanism for eZ-FET & eZ-FET light debuggers
  • Linked HID-BSL library into DLLv3 to handle HID communication
  • Added unique Tool ID for eZ-FET and MSP-FET430UIF
  • Createed function to scan for multiple debuggers with different PID & VID
  • Added Hil_Configure API function to configure protocol on low level

Changes

  • Changed update mechanism to handle different debuggers by adding different update managers
  • Removed polling handling from DebugManager by creating new PollingManager
  • Changed overcurrent detecion on MSP-FET430UIF to shut down power after 60ms in overcurrent case not after 10ms
  • Separated all FW projects into hardware specific parts
  • Deprecated old Reset function commands/states
  • Fixed thread race conditions in CDC IO channel class
  • Removed CDC & FLOW Control for new eZ-FET & eZ-FET Lite debuggers

Bug Fixes

  • Improved error message if MSP-FET430UIF FW doesn't match
  • Removed C++ headers from include directory
  • Clear LPMx.5 debug settings when calling MSP430_Close
  • Fixed funclet offset addresses, which could cause RAM corruption

Known Issues

  • On devices with FLL, clock control does not allow to keep clocks running, while the device is halted and the clock is sourced by the FLL. Workaround: None
  • This MSP430.dll version might not be compatible with revision 1.3 of the MSP-FET430UIF if a capacitor is connected to the RST pin.

Older Releases

  • 2_04_007_001
  • 2_04_008_002
  • 2_04_009_001
  • 3_02_001_009
  • 3_02_003_015
  • 3_02_004_005
  • 3_02_005_004


  • Legend

    Locked Fill in Form. Approved users receive download URL in 1 minute.   Locked Fill in Form. TI will contact you in 1-2+ business days.

    MSP430_DLL Product Downloads
    Title Description Size
    Unlocked MSP430 DLL 3.03.000.006 30520K
    MD5 Checksums 4K
  • For more information:
  • Tue Feb 5 03:20:16 CST 2013