MSPM0 SDK Release Notes

Table of Contents

Important Notes

Introduction

The MSPM0 SDK delivers components that enable engineers to develop applications on Texas Instruments MSPM0 microcontroller devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.

The MSPM0 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM0 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications. For more information, visit www.ti.com/mspm0.

This is version 2.03.00.07 of the MSPM0 SDK.

Documentation

What’s Included

The MSPM0 SDK 2.03.00.07 includes the following:

For more information about these features, please visit the MSPM0 SDK Documentation Overview or MSPM0 SDK Documentation Overview - Chinese.

What’s New

This release includes the following updates.

Operating Systems Support

Dependencies

This release was validated with the following components:

Device Support

Known Issues

Please refer to the MSPM0 SDK Known Issues and FAQ document for a detailed list of known issues and workarounds.

Upgrade and Compatibility Information

Previous Releases

The updates for the past releases starting at MSPM0 SDK 2.00 and later are shown below.

The updates and compatibility information prior to MSPM0 SDK 2.00 can be viewed at TI Resource Explorer.

Previous Updates

Previous Upgrade and Compatibility

Versioning

This product follows a version format, M.mm.pp.bb, where:

Technical Support and Product Updates