Code Generation and Ease-of-Use

SysConfig

SysConfig is an intuitive and comprehensive collection of graphical utilities for configuring pins, peripherals, radios, subsystems, and other components.
SysConfig helps you manage, expose and resolve conflicts visually so that you have more time to create differentiated applications.

The tool’s output includes C header and code files that can be used with software development kit (SDK) examples or used to configure custom software.

The SysConfig tool automatically selects the pinmux settings that satisfy the entered requirements.
The SysConfig tool is delivered integrated in CCS, as a standalone installer, or can be used via the dev.ti.com cloud tools portal.

Documentation

Analog Configurator

The TI Analog Configurator is a graphical configuration tool designed to simplify and accelerate the design and enablement of an analog signal chain using a MSPM0 device with no traditional coding development necessary.
The tool uses an intuitive GUI to configure a signal chain using the high analog integration of MSPM0 devices, analyze and evaluate signals in real-time, and generate the configuration code necessary to flash the device.

TI Analog Configurator utilizes SysConfig to automatically select pinmux settings based on the user’s configuration.
The tool can output a CCS project with the SysConfig analog configuration already completed for the user.

Documentation

MSP Zero Code Studio

The MSP Zero Code Studio is a visual design environment that enables users to configure, develop and run microcontroller applications in minutes. Zero coding and no IDE required.

Documentation