![]() |
![]() |
|
MSPM0G1X0X_G3X0X Driver Library
2.05.01.00
|
| CDL_ADC12_ClockConfig | Configuration struct for DL_ADC12_setClockConfig |
| CDL_AES_backupConfig | Configuration structure to backup AES peripheral state before going to STOP/STANDBY mode. Used by DL_AES_saveConfiguration |
| CDL_COMP_Config | Configuration struct for DL_COMP_init |
| CDL_COMP_RefVoltageConfig | Configuration struct for DL_COMP_refVoltageInit |
| CDL_DAC12_Config | Configuration struct for DL_DAC12_init |
| CDL_DMA_Config | Configuration struct for DL_DMA_initChannel |
| CDL_GPAMP_Config | Configuration struct for DL_GPAMP_init |
| CDL_I2C_ClockConfig | Configuration struct for DL_I2C_setClockConfig |
| CDL_MathACL_operationConfig | Configuration struct for DL_MathACL_configOperation |
| CDL_MCAN_backupConfig | Configuration structure to backup MCAN peripheral state before entering STOP or STANDBY mode. Used by DL_MCAN_saveConfiguration and DL_MCAN_restoreConfiguration |
| CDL_MCAN_BitTimingParams | Structure for bit timing calculation. Bit timing related to data phase will be valid only in case where MCAN is put in CAN-FD mode and will be '0' otherwise |
| CDL_MCAN_ClockConfig | Structure for CANCLK configuration |
| CDL_MCAN_ConfigParams | Structure for MCAN configuration parameters |
| CDL_MCAN_ECCAggrRevisionId | Structure for accessing Revision ID of ECC AGGR |
| CDL_MCAN_ECCConfigParams | Structure for MCAN ECC configuration parameters |
| CDL_MCAN_ECCErrForceParams | Structure for ECC Error forcing |
| CDL_MCAN_ECCErrStatus | Structure for ECC Error Status |
| CDL_MCAN_ECCWrapRevisionId | Structure for accessing Revision ID of ECC wrapper |
| CDL_MCAN_ErrCntStatus | Structure for MCAN error logging counters status |
| CDL_MCAN_ExtMsgIDFilterElement | Structure for MCAN Extended Message ID Filter Element |
| CDL_MCAN_GlobalFiltConfig | Structure for MCAN Global Filter Configuration parameters |
| CDL_MCAN_HighPriorityMsgInfo | Structure for MCAN High Priority Message |
| CDL_MCAN_InitParams | Structure for MCAN initialization parameters |
| CDL_MCAN_MsgRAMConfigParams | Structure for MCAN Message RAM Configuration Parameters. Message RAM can contain following sections: Standard ID filters, Extended ID filters, TX FIFO(or TX Q), TX Buffers, TX EventFIFO, RX FIFO0, RX FIFO1, RX Buffer. Note: If particular section in the RAM is not used then it's size should be initialized to '0' (Number of buffers in case of Tx/Rx buffer) |
| CDL_MCAN_ProtocolStatus | Structure for MCAN protocol status |
| CDL_MCAN_RevisionId | Structure for accessing Revision ID and Core Release Info. of MCAN module |
| CDL_MCAN_RxBufElement | Structure for MCAN Rx Buffer element |
| CDL_MCAN_RxFIFOStatus | Structure for MCAN Rx FIFO Status |
| CDL_MCAN_RxNewDataStatus | Structure for MCAN new data flag for Rx buffer |
| CDL_MCAN_StdMsgIDFilterElement | Structure for MCAN Standard Message ID Filter Element |
| CDL_MCAN_TDCConfig | Structure for MCAN Transmitter Delay Compensation parameters |
| CDL_MCAN_TxBufElement | Structure for MCAN Tx Buffer element |
| CDL_MCAN_TxEventFIFOElement | Structure for MCAN Tx Event FIFO element |
| CDL_MCAN_TxEventFIFOStatus | Structure for MCAN Tx Event FIFO Status |
| CDL_MCAN_TxFIFOStatus | Structure for MCAN Tx FIFO Status |
| CDL_OPA_Config | Configuration struct for DL_OPA_init |
| CDL_RTC_Common_Calendar | Calendar struct to use in DL_RTC_Common_initCalendar() |
| CDL_RTC_Common_CalendarAlarm | Alarm struct to use in DL_RTC_Common_setCalendarAlarm |
| CDL_SPI_backupConfig | Configuration structure to backup SPI peripheral state before going to STOP/STANDBY mode. Used by DL_SPI_saveConfiguration and DL_SPI_restoreConfiguration |
| CDL_SPI_ClockConfig | Configuration struct for DL_SPI_setClockConfig |
| CDL_SPI_Config | Configuration struct for DL_SPI_init |
| CDL_SYSCTL_LFCLKConfig | Configuration struct for DL_SYSCTL_LFCLKConfig |
| CDL_SYSCTL_SYSOSCUserTrimConfig | Configuration struct for DL_SYSCTL_configSYSOSCUserTrim |
| CDL_SYSCTL_SYSPLLConfig | Configuration struct for DL_SYSCTL_configSYSPLL |
| CDL_Timer_backupConfig | Configuration structure to backup Timer peripheral state before entering STOP or STANDBY mode. Used by DL_Timer_saveConfiguration and DL_Timer_restoreConfiguration |
| CDL_Timer_CaptureCombinedConfig | Configuration struct for DL_Timer_initCaptureCombinedMode |
| CDL_Timer_CaptureConfig | Configuration struct for DL_Timer_initCaptureMode |
| CDL_Timer_CaptureTriggerConfig | Configuration struct for DL_Timer_initCaptureTriggerMode |
| CDL_Timer_ClockConfig | Configuration struct for DL_Timer_setClockConfig |
| CDL_Timer_CompareConfig | Configuration struct for DL_Timer_initCompareMode |
| CDL_Timer_CompareTriggerConfig | Configuration struct for DL_Timer_initCompareTriggerMode |
| CDL_Timer_PWMConfig | Configuration struct for DL_Timer_initPWMMode |
| CDL_Timer_TimerConfig | Configuration struct for DL_Timer_initTimerMode |
| CDL_TimerA_backupConfig | Configuration structure to backup Timer A peripheral state before entering STOP or STANDBY mode. Used by DL_TimerA_saveConfiguration and DL_TimerA_restoreConfiguration |
| CDL_TRNG_backupConfig | Configuration structure to backup TRNG peripheral state before going to STOP/STANDBY mode. Used by DL_TRNG_saveConfiguration |
| CDL_UART_ClockConfig | Configuration struct for DL_UART_setClockConfig |
| CDL_UART_Config | Configuration struct for DL_UART_init |
| CDL_UART_Extend_backupConfig | Configuration structure to backup UART Extend peripheral state before going to STOP/STANDBY mode. Used by DL_UART_Extend_saveConfiguration and DL_UART_Extend_restoreConfiguration |
| CDL_UART_Main_backupConfig | Configuration structure to backup UART Main peripheral state before going to STOP/STANDBY mode. Used by DL_UART_Main_saveConfiguration and DL_UART_Main_restoreConfiguration |
| CDL_VREF_ClockConfig | Configuration struct for DL_VREF_setClockConfig |
| CDL_VREF_Config | Configuration struct for DL_VREF_Config |