MSPM0C1105_C1106 Driver Library  2.05.01.00
Data Structures
Here are the data structures with brief descriptions:
 CDL_ADC12_ClockConfigConfiguration struct for DL_ADC12_setClockConfig
 CDL_COMP_ConfigConfiguration struct for DL_COMP_init
 CDL_COMP_RefVoltageConfigConfiguration struct for DL_COMP_refVoltageInit
 CDL_DMA_ConfigConfiguration struct for DL_DMA_initChannel
 CDL_I2C_ClockConfigConfiguration struct for DL_I2C_setClockConfig
 CDL_RTC_Common_CalendarCalendar struct to use in DL_RTC_Common_initCalendar()
 CDL_RTC_Common_CalendarAlarmAlarm struct to use in DL_RTC_Common_setCalendarAlarm
 CDL_SPI_backupConfigConfiguration structure to backup SPI peripheral state before going to STOP/STANDBY mode. Used by DL_SPI_saveConfiguration and DL_SPI_restoreConfiguration
 CDL_SPI_ClockConfigConfiguration struct for DL_SPI_setClockConfig
 CDL_SPI_ConfigConfiguration struct for DL_SPI_init
 CDL_SYSCTL_LFCLKConfigConfiguration struct for DL_SYSCTL_LFCLKConfig
 CDL_Timer_backupConfigConfiguration structure to backup Timer peripheral state before entering STOP or STANDBY mode. Used by DL_Timer_saveConfiguration and DL_Timer_restoreConfiguration
 CDL_Timer_CaptureCombinedConfigConfiguration struct for DL_Timer_initCaptureCombinedMode
 CDL_Timer_CaptureConfigConfiguration struct for DL_Timer_initCaptureMode
 CDL_Timer_CaptureTriggerConfigConfiguration struct for DL_Timer_initCaptureTriggerMode
 CDL_Timer_ClockConfigConfiguration struct for DL_Timer_setClockConfig
 CDL_Timer_CompareConfigConfiguration struct for DL_Timer_initCompareMode
 CDL_Timer_CompareTriggerConfigConfiguration struct for DL_Timer_initCompareTriggerMode
 CDL_Timer_PWMConfigConfiguration struct for DL_Timer_initPWMMode
 CDL_Timer_TimerConfigConfiguration struct for DL_Timer_initTimerMode
 CDL_TimerA_backupConfigConfiguration structure to backup Timer A peripheral state before entering STOP or STANDBY mode. Used by DL_TimerA_saveConfiguration and DL_TimerA_restoreConfiguration
 CDL_UART_ClockConfigConfiguration struct for DL_UART_setClockConfig
 CDL_UART_ConfigConfiguration struct for DL_UART_init
 CDL_UART_Extend_backupConfigConfiguration structure to backup UART Extend peripheral state before going to STOP/STANDBY mode. Used by DL_UART_Extend_saveConfiguration and DL_UART_Extend_restoreConfiguration
 CDL_UART_Main_backupConfigConfiguration structure to backup UART Main peripheral state before going to STOP/STANDBY mode. Used by DL_UART_Main_saveConfiguration and DL_UART_Main_restoreConfiguration
 CDL_VREF_ClockConfigConfiguration struct for DL_VREF_setClockConfig
 CDL_VREF_ConfigConfiguration struct for DL_VREF_Config
© Copyright 1995-2025, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale