![]() |
![]() |
|
MSPM0GX51X Driver Library
2.05.00.05
|
Cyclic Redundancy Check with Configurable Polynomial (CRCP) Driver Library.
#include <stdbool.h>#include <stdint.h>#include <ti/devices/msp/msp.h>#include <ti/driverlib/dl_common.h>
Go to the source code of this file.
Macros | |
| #define | DL_CRC_POLYNOMIAL_SIZE_16 DL_CRCP_POLYNOMIAL_SIZE_16 |
| Redirects to DL_CRCP_POLYNOMIAL_SIZE_16 for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_POLYNOMIAL_SIZE_32 DL_CRCP_POLYNOMIAL_SIZE_32 |
| Redirects to DL_CRCP_POLYNOMIAL_SIZE_32 for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_BIT_REVERSED DL_CRCP_BIT_REVERSED |
| Redirects to DL_CRCP_BIT_REVERSED for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_BIT_NOT_REVERSED DL_CRCP_BIT_NOT_REVERSED |
| Redirects to DL_CRCP_BIT_NOT_REVERSED for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_INPUT_ENDIANESS_LITTLE_ENDIAN DL_CRCP_INPUT_ENDIANESS_LITTLE_ENDIAN |
| Redirects to DL_CRCP_INPUT_ENDIANESS_LITTLE_ENDIAN for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_INPUT_ENDIANESS_BIG_ENDIAN DL_CRCP_INPUT_ENDIANESS_BIG_ENDIAN |
| Redirects to DL_CRCP_INPUT_ENDIANESS_BIG_ENDIAN for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_OUTPUT_BYTESWAP_ENABLED DL_CRCP_OUTPUT_BYTESWAP_ENABLED |
| Redirects to DL_CRCP_OUTPUT_BYTESWAP_ENABLED for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_OUTPUT_BYTESWAP_DISABLED DL_CRCP_OUTPUT_BYTESWAP_DISABLED |
| Redirects to DL_CRCP_OUTPUT_BYTESWAP_DISABLED for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCPOLY_POLYNOMIAL_32_MPEG2 DL_CRCP_CRCPOLY_POLYNOMIAL_32_MPEG2 |
| Redirects to DL_CRCP_CRCPOLY_POLYNOMIAL_32_MPEG2 for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCPOLY_POLYNOMIAL_32_Q DL_CRCP_CRCPOLY_POLYNOMIAL_32_Q |
| Redirects to DL_CRCP_CRCPOLY_POLYNOMIAL_32_Q for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCPOLY_POLYNOMIAL_32_JAMCRC DL_CRCP_CRCPOLY_POLYNOMIAL_32_JAMCRC |
| Redirects to DL_CRCP_CRCPOLY_POLYNOMIAL_32_JAMCRC for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCPOLY_POLYNOMIAL_32_XFER DL_CRCP_CRCPOLY_POLYNOMIAL_32_XFER |
| Redirects to DL_CRCP_CRCPOLY_POLYNOMIAL_32_XFER for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCPOLY_POLYNOMIAL_32_MPEG2 DL_CRCP_CRCPOLY_POLYNOMIAL_32_MPEG2 |
| Redirects to DL_CRCP_CRCPOLY_POLYNOMIAL_32_MPEG2 for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCPOLY_POLYNOMIAL_16_CCIT_ZERO DL_CRCP_CRCPOLY_POLYNOMIAL_16_CCIT_ZERO |
| Redirects to DL_CRCP_CRCPOLY_POLYNOMIAL_16_CCIT_ZERO for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCPOLY_POLYNOMIAL_16_ARC DL_CRCP_CRCPOLY_POLYNOMIAL_16_ARC |
| Redirects to DL_CRCP_CRCPOLY_POLYNOMIAL_16_ARC for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCPOLY_POLYNOMIAL_16_AUG_CCIT DL_CRCP_CRCPOLY_POLYNOMIAL_16_AUG_CCIT |
| Redirects to DL_CRCP_CRCPOLY_POLYNOMIAL_16_AUG_CCIT for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCPOLY_POLYNOMIAL_16_BUYPASS DL_CRCP_CRCPOLY_POLYNOMIAL_16_BUYPASS |
| Redirects to DL_CRCP_CRCPOLY_POLYNOMIAL_16_BUYPASS for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCPOLY_POLYNOMIAL_16_CCIT_FALSE DL_CRCP_CRCPOLY_POLYNOMIAL_16_CCIT_FALSE |
| Redirects to DL_CRCP_CRCPOLY_POLYNOMIAL_16_CCIT_FALSE for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCPOLY_POLYNOMIAL_16_CDMA2000 DL_CRCP_CRCPOLY_POLYNOMIAL_16_CDMA2000 |
| Redirects to DL_CRCP_CRCPOLY_POLYNOMIAL_16_CDMA2000 for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCPOLY_POLYNOMIAL_16_MODBUS DL_CRCP_CRCPOLY_POLYNOMIAL_16_MODBUS |
| Redirects to DL_CRCP_CRCPOLY_POLYNOMIAL_16_MODBUS for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCSEED_SEED_32_MPEG2 DL_CRCP_CRCSEED_SEED_32_MPEG2 |
| Redirects to DL_CRCP_CRCSEED_SEED_32_MPEG2 for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCSEED_SEED_32_Q DL_CRCP_CRCSEED_SEED_32_Q |
| Redirects to DL_CRCP_CRCSEED_SEED_32_Q for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCSEED_SEED_32_JAMCRC DL_CRCP_CRCSEED_SEED_32_JAMCRC |
| Redirects to DL_CRCP_CRCSEED_SEED_32_JAMCRC for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCSEED_SEED_32_XFER DL_CRCP_CRCSEED_SEED_32_XFER |
| Redirects to DL_CRCP_CRCSEED_SEED_32_XFER for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCSEED_SEED_32_MPEG2 DL_CRCP_CRCSEED_SEED_32_MPEG2 |
| Redirects to DL_CRCP_CRCSEED_SEED_32_MPEG2 for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCSEED_SEED_16_AUG_CCIT DL_CRCP_CRCSEED_SEED_16_AUG_CCIT |
| Redirects to DL_CRCP_CRCSEED_SEED_16_AUG_CCIT for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCSEED_SEED_16_BUYPASS DL_CRCP_CRCSEED_SEED_16_BUYPASS |
| Redirects to DL_CRCP_CRCSEED_SEED_16_BUYPASS for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCSEED_SEED_16_CCIT_FALSE DL_CRCP_CRCSEED_SEED_16_CCIT_FALSE |
| Redirects to DL_CRCP_CRCSEED_SEED_16_CCIT_FALSE for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCSEED_SEED_16_CDMA2000 DL_CRCP_CRCSEED_SEED_16_CDMA2000 |
| Redirects to DL_CRCP_CRCSEED_SEED_16_CDMA2000 for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_CRCSEED_SEED_16_MODBUS DL_CRCP_CRCSEED_SEED_16_MODBUS |
| Redirects to DL_CRCP_CRCSEED_SEED_16_MODBUS for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_enablePower DL_CRCP_enablePower |
| Redirects to DL_CRCP_enablePower for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_isPowerEnabled DL_CRCP_isPowerEnabled |
| Redirects to DL_CRCP_isPowerEnabled for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_reset DL_CRCP_reset |
| Redirects to DL_CRCP_reset for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_isReset DL_CRCP_isReset |
| Redirects to DL_CRCP_isReset for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_init DL_CRCP_init |
| Redirects to DL_CRCP_init for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_setSeed16 DL_CRCP_setSeed16 |
| Redirects to DL_CRCP_setSeed16 for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_setSeed32 DL_CRCP_setSeed32 |
| Redirects to DL_CRCP_setSeed32 for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_feedData8 DL_CRCP_feedData8 |
| Redirects to DL_CRCP_feedData8 for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_feedData16 DL_CRCP_feedData16 |
| Redirects to DL_CRCP_feedData16 for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_feedData32 DL_CRCP_feedData32 |
| Redirects to DL_CRCP_feedData32 for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_getResult16 DL_CRCP_getResult16 |
| Redirects to DL_CRCP_getResult16 for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_getResult32 DL_CRCP_getResult32 |
| Redirects to DL_CRCP_getResult32 for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_setPolynomial DL_CRCP_setPolynomial |
| Redirects to DL_CRCP_setPolynomial for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_getPolynomial DL_CRCP_getPolynomial |
| Redirects to DL_CRCP_getPolynomial for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_calculateBlock32 DL_CRCP_calculateBlock32 |
| Redirects to DL_CRCP_calculateBlock32 for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_calculateMemoryRange32 DL_CRCP_calculateMemoryRange32 |
| Redirects to DL_CRCP_calculateMemoryRange32 for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_calculateBlock16 DL_CRCP_calculateBlock16 |
| Redirects to DL_CRCP_calculateBlock16 for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_calculateMemoryRange16 DL_CRCP_calculateMemoryRange16 |
| Redirects to DL_CRCP_calculateMemoryRange16 for compatibility between CRC and CRCP DriverLib modules. | |
| #define | DL_CRC_getCRCINAddr DL_CRCP_getCRCINAddr |
| Redirects to DL_CRCP_getCRCINAddr for compatibility between CRC and CRCP DriverLib modules. | |
Functions | |
| __STATIC_INLINE void | DL_CRCP_enablePower (CRCP_Regs *crcp) |
| Enables the Peripheral Write Enable (PWREN) register for the CRCP. More... | |
| __STATIC_INLINE void | DL_CRCP_disablePower (CRCP_Regs *crcp) |
| Disables the Peripheral Write Enable (PWREN) register for the CRCP. More... | |
| __STATIC_INLINE bool | DL_CRCP_isPowerEnabled (const CRCP_Regs *crcp) |
| Returns if the Peripheral Write Enable (PWREN) register for the CRCP is enabled. More... | |
| __STATIC_INLINE void | DL_CRCP_reset (CRCP_Regs *crcp) |
| Resets CRCP peripheral. More... | |
| __STATIC_INLINE bool | DL_CRCP_isReset (const CRCP_Regs *crcp) |
| Returns if CRCP module has been reset. More... | |
| __STATIC_INLINE void | DL_CRCP_init (CRCP_Regs *crcp, DL_CRCP_POLYNOMIAL_SIZE polySize, DL_CRCP_BIT bitOrd, DL_CRCP_INPUT_ENDIANESS inEndianness, DL_CRCP_OUTPUT_BYTESWAP outByteSwap) |
| Initializes the CRCP peripheral. More... | |
| __STATIC_INLINE void | DL_CRCP_setSeed16 (CRCP_Regs *crcp, uint16_t seed) |
| Initializes the seed for a 16-bit polynomial CRC calculation. More... | |
| __STATIC_INLINE void | DL_CRCP_setSeed32 (CRCP_Regs *crcp, uint32_t seed) |
| Initializes the seed for a 32-bit polynomial CRC calculation. More... | |
| __STATIC_INLINE void | DL_CRCP_feedData8 (CRCP_Regs *crcp, uint8_t dataIn) |
| Feeds 8-bit data into the CRC calculation. More... | |
| __STATIC_INLINE void | DL_CRCP_feedData16 (CRCP_Regs *crcp, uint16_t dataIn) |
| Feeds 16-bit data into the CRC calculation. More... | |
| __STATIC_INLINE void | DL_CRCP_feedData32 (CRCP_Regs *crcp, uint32_t dataIn) |
| Feeds 32-bit data into the CRC calculation. More... | |
| __STATIC_INLINE uint16_t | DL_CRCP_getResult16 (const CRCP_Regs *crcp) |
| Returns the result from the 16-bit polynomial calculation. More... | |
| __STATIC_INLINE uint32_t | DL_CRCP_getResult32 (const CRCP_Regs *crcp) |
| Returns the result from the 32-bit polynomial calculation. More... | |
| __STATIC_INLINE void | DL_CRCP_setPolynomial (CRCP_Regs *crcp, uint32_t poly) |
| Sets the active polynomial terms for the CRC calculation. More... | |
| __STATIC_INLINE uint32_t | DL_CRCP_getPolynomial (const CRCP_Regs *crcp) |
| Gets the active polynomial terms for the CRC calculation. More... | |
| uint32_t | DL_CRCP_calculateBlock32 (CRCP_Regs *crcp, uint32_t seed, const uint32_t *ptr, uint32_t size) |
| Calculates the CRC over a range of 32-bit values. More... | |
| uint32_t | DL_CRCP_calculateMemoryRange32 (CRCP_Regs *crcp, uint32_t seed, uint32_t *ptrStart, const uint32_t *ptrEnd) |
| Calculates the CRC over a memory range. More... | |
| uint16_t | DL_CRCP_calculateBlock16 (CRCP_Regs *crcp, uint16_t seed, const uint16_t *ptr, uint16_t size) |
| Calculates the CRC over a range of 16-bit values. More... | |
| uint16_t | DL_CRCP_calculateMemoryRange16 (CRCP_Regs *crcp, uint16_t seed, uint16_t *ptrStart, const uint16_t *ptrEnd) |
| Calculates the CRC over a memory range. More... | |
| __STATIC_INLINE uintptr_t | DL_CRCP_getCRCINAddr (const CRCP_Regs *crcp) |
| Returns the address of the CRC input data register. More... | |