88 #ifndef APPUSERINPUTS_H_ 89 #define APPUSERINPUTS_H_ 103 hardwareOverCurrentFaultEnable: 1,
105 lowBemfStallDetectEnable: 1,
107 noMotorStallDetectEnable: 1,
109 abnormalSpeedStallDetectEnable: 1,
111 motorStallReportOnlyEnable: 1,
181 hardwareOverCurrentLimitPU,
194 KeMilliVoltPhasePkPerHz,
198 openLoopDecelToSlowAccelSlewRateRatioPerMil,
202 forwardTransitionSpeedPerMil,
204 reverseTransitionSpeedPerMil,
206 angleErrorSlewRateMilliDegreesPerMsec,
210 closeLoopSlowAccelSpeedSlewRateDeciHzPerSec,
214 lowBemfEmagThresholdPerMil,
216 abnormalSpeedLimitPerMil,
244 fullScalePhaseCurrentAmp,
271 ipdPulseToPulseTimeMsec;
277 openLoopFastAccelAccelSlewRateCentiHzPerSecPerSec,
279 openLoopSlowAccelSpeedSlewRateCentiHzPerSec,
281 openLoopSlowAccelAccelSlewRateCentiHzPerSecPerSec,
283 closeLoopFastAccelSpeedSlewRateDeciHzPerSec,
285 closeLoopFastDecelSpeedSlewRateDeciHzPerSec;
Structure for module enable flags.
Definition: appUserInputs.h:99
uint32_t underVoltageHystPU
Definition: appUserInputs.h:188
int32_t noMotorLimitPU
Definition: appUserInputs.h:181
uint16_t w
Definition: appUserInputs.h:145
float systemDCBusVoltageVolts
Definition: appUserInputs.h:242
int32_t speedInput
Definition: appUserInputs.h:275
DEBUG_ENABLE_FLAGS_T debugFlags
Definition: appUserInputs.h:238
debugEnableFlags b
Definition: appUserInputs.h:143
HAL interface for FOC Module.
Module enable flags.
Definition: appUserInputs.h:120
uint16_t w
Definition: appUserInputs.h:125
Debug enable flags.
Definition: appUserInputs.h:140
MODULE_ENABLE_FLAGS_T moduleFlags
Definition: appUserInputs.h:233
User Input structure.
Definition: appUserInputs.h:173
uint8_t ipdMaxOverflow
Definition: appUserInputs.h:289
Structure for debug enable flags.
Definition: appUserInputs.h:129
moduleEnableFlags b
Definition: appUserInputs.h:123