![]() |
![]() |
MSPM0G1X0X_G3X0X TI-Driver Library
2.01.00.03
|
Holder of common helper functions for the I2C driver.
#include <stdbool.h>
#include <stddef.h>
#include <stdint.h>
#include <ti/driverlib/dl_i2c.h>
#include <ti/drivers/I2C.h>
Go to the source code of this file.
Functions | |
void | I2CSupport_controllerFinish (I2C_HWAttrs const *hwAttrs) |
Function to send a finish command to the controller module. More... | |
void | I2CSupport_powerSetConstraint (void) |
Function to set power constraint. | |
void | I2CSupport_powerRelConstraint (void) |
Function to release power constraint. | |
int_fast16_t | I2CSupport_primeTransfer (I2C_Handle handle, I2C_Transaction *transaction) |
Function to initialize transfers. More... | |