MCUSW
Loading...
Searching...
No Matches
Cdd_Uart_Cfg.h
Go to the documentation of this file.
1/* ======================================================================
2 * Copyright (C) 2024 Texas Instruments Incorporated
3 *
4 * All rights reserved. Property of Texas Instruments Incorporated.
5 * Restricted rights to use, duplicate or disclose this code are
6 * granted through contract.
7 *
8 * The program may not be used without the written permission
9 * of Texas Instruments Incorporated or against the terms and conditions
10 * stipulated in the agreement under which this program has been
11 * supplied.
12 * ==================================================================== */
13
21 /*********************************************************************************************************************
22 Project: AM62DX
23 Date : 2024-12-16 16:34:53
24
25 This file is generated by EB Tresos
26 Do not modify this file, otherwise the software may behave in unexpected way.
27
28 *********************************************************************************************************************/
29
37 #ifndef CDD_UART_CFG_H_
38 #define CDD_UART_CFG_H_
39
40 /* ========================================================================== */
41 /* Include Files */
42 /* ========================================================================== */
43 #include "Std_Types.h"
44 #include "Os.h"
45 #include "Dem.h"
46 #include "Det.h"
47
48 #ifdef __cplusplus
49 extern "C" {
50 #endif
51
59 #define CDD_UART_MAJOR_VERSION (10U)
61 #define CDD_UART_MINOR_VERSION (3U)
63 #define CDD_UART_CFG_PATCH_VERSION (1U)
64 /* @} */
65
66 /* ========================================================================== */
67 /* Macros & Typedefs */
68 /* ========================================================================== */
69
77 #define CDD_UART_ISR_VOID (0x00U)
79 #define CDD_UART_ISR_CAT1 (0x01U)
81 #define CDD_UART_ISR_CAT2 (0x02U)
82 /* @} */
83
85 #define CDD_UART_CFG_ID (0x1U)
86
88 #define CDD_UART_DEV_ERROR_DETECT STD_ON
89
90 #define CDD_UART_ISR_TYPE CDD_UART_ISR_CAT2
91
93 #define CDD_UART_CHANNEL_ID_0 (0U)
94 #define CDD_UART_CHANNEL_ID_1 (1U)
95 #define CDD_UART_CHANNEL_ID_2 (2U)
96 #define CDD_UART_CHANNEL_ID_3 (3U)
97 #define CDD_UART_CHANNEL_ID_4 (4U)
98 #define CDD_UART_CHANNEL_ID_5 (5U)
99 #define CDD_UART_CHANNEL_ID_6 (6U)
100 #define CDD_UART_CHANNEL_ID_7 (7U)
101 #define CDD_UART_CHANNEL_ID_8 (8U)
102
106 /*
107 * Design: MCAL-22580,MCAL-22581,MCAL-22582
108 */
110 #define CDD_UART_MODE_POLLING (0U)
112 #define CDD_UART_MODE_INTERRUPT (1U)
114 #define CDD_UART_MODE_DMA (2U)
115
123 #define CDD_UART_DMA_CFG_NUM_INSTANCES 1U
124 /* @} */
125
129 /*
130 * Design: MCAL-22574
131 */
133 #define CDD_UART_WORD_LENGTH_5 (0U)
135 #define CDD_UART_WORD_LENGTH_6 (1U)
137 #define CDD_UART_WORD_LENGTH_7 (2U)
139 #define CDD_UART_WORD_LENGTH_8 (3U)
140
145 /*
146 * Design: MCAL-22575,MCAL-22576,MCAL-22577
147 */
149 #define CDD_UART_PARITY_NONE (0U)
151 #define CDD_UART_PARITY_ODD (1U)
153 #define CDD_UART_PARITY_EVEN (3U)
154 /* @} */
160 #define CDD_UART_TRIGGER_LEVEL_1 (1U)
162 #define CDD_UART_TRIGGER_LEVEL_8 (8U)
164 #define CDD_UART_TRIGGER_LEVEL_16 (16U)
166 #define CDD_UART_TRIGGER_LEVEL_32 (32U)
168 #define CDD_UART_TRIGGER_LEVEL_56 (56U)
170 #define CDD_UART_TRIGGER_LEVEL_60 (60U)
171 /* @} */
177 #define CDD_UART_13x_OPER (3U)
179 #define CDD_UART_16x_OPER (0U)
181 #define CDD_UART_16x_AUTO_OPER (2U)
182 /* @} */
188 #define CDD_UART_FULL_READ_RETURN (0U)
190 #define CDD_UART_PARTIAL_READ_RETURN (1U)
191 /* @} */
196 /*
197 * Design: MCAL-22578,MCAL-22579
198 */
200 #define CDD_UART_STOP_BIT_1 (0U)
202 #define CDD_UART_STOP_BITS_2 (1U)
203 /* @} */
210 #define UART_TRANS_TX_RX_MODE (0U)
212 #define UART_TRANS_TX_MODE (1U)
214 #define UART_TRANS_RX_MODE (2U)
215 /* @} */
221 #define CDD_UART_VERSION_INFO_API STD_ON
223 #define CDD_UART_REGISTER_READBACK_API STD_ON
225 #define CDD_UART_DEINIT_API STD_ON
227 #define CDD_UART_WRITE_API STD_ON
229 #define CDD_UART_READ_API STD_ON
231 #define CDD_UART_CANCEL_API STD_ON
233 #define CDD_UART_GETREMAININGWORDS_API STD_ON
234 /* @} */
235
237 #define CDD_UART_NUM_CHANNELS 1U
238
240 #define CDD_UART_OS_COUNTER_ID ((CounterType)OsCounter_0)
241
243 #define CddUartConf_CddUartChannelConfiguration_CddUartChannel_0 (0U)
244
245 #define CDD_UART_PRE_COMPILE_VARIANT STD_ON
246 #define CDD_UART_INIT_CONFIG_PC CddUartDriver_0
247
252 #define CDD_UART_MAXIMUM_CHANNELS 9U
253
254 /* UART maximum channels check to ensure it is within bounds */
255 #if ((CDD_UART_NUM_CHANNELS < 1U) || (CDD_UART_NUM_CHANNELS > CDD_UART_MAXIMUM_CHANNELS))
256 #error "CDD UART: Unsupported maximum channels in use"
257 #endif
258
259 /* ========================================================================== */
260 /* Structures and Enums */
261 /* ========================================================================== */
262
266 typedef enum
267 {
269 CDD_UART_UNINIT = 0U,
273
281 typedef struct
282 {
284 void (*uartNotificationReadHandler)(void);
286 void (*uartNotificationWriteHandler)(void);
288 void (*uartNotificationErrorHandler)(void);
290
329
335 typedef struct
336 {
337 /* Count of channels configured */
339 /* Channel Configurations */
342
344 extern CONST(Cdd_Uart_CfgType, CDD_UART_CONFIG_DATA) CddUartDriver_0;
345
346 #ifdef __cplusplus
347 }
348 #endif
349
350 #endif /* #ifndef CDD_UART_CFG_H_ */
351
352 /* @} */
uint32 uartHwFlowControlThreshold
Definition Cdd_Uart_Cfg.h:313
uint32 uartOperatingMode
Definition Cdd_Uart_Cfg.h:321
uint8 netChannels
Definition Cdd_Uart_Cfg.h:338
const Cdd_Uart_CfgType CddUartDriver_0
CDD Uart Configuration struct declaration.
uint32 uartRXTriggerLevel
Definition Cdd_Uart_Cfg.h:311
uint32 uartIOMode
Definition Cdd_Uart_Cfg.h:307
uint32 uartTXTriggerLevel
Definition Cdd_Uart_Cfg.h:309
uint32 uartWordLength
Definition Cdd_Uart_Cfg.h:315
uint32 uartParity
Definition Cdd_Uart_Cfg.h:317
#define CDD_UART_NUM_CHANNELS
total number of UART channels allocated
Definition Cdd_Uart_Cfg.h:237
Cdd_Uart_StatusType
This type defines a range of specific status for UART Complex Driver.
Definition Cdd_Uart_Cfg.h:267
uint32 uartStopBits
Definition Cdd_Uart_Cfg.h:323
uint32 uartBaudRate
Definition Cdd_Uart_Cfg.h:305
uint32 uartHwUnitID
Definition Cdd_Uart_Cfg.h:301
uint32 uartTransferType
Definition Cdd_Uart_Cfg.h:325
Cdd_Uart_NotifCallbacksType uartNotificationHandlers
Definition Cdd_Uart_Cfg.h:327
uint32 uartClockFrequency
Definition Cdd_Uart_Cfg.h:303
uint32 uartReadReturnMode
Definition Cdd_Uart_Cfg.h:319
@ CDD_UART_INIT
Definition Cdd_Uart_Cfg.h:271
@ CDD_UART_UNINIT
Definition Cdd_Uart_Cfg.h:269
Definition Cdd_Uart_Cfg.h:336
Definition Cdd_Uart_Cfg.h:299
Definition Cdd_Uart_Cfg.h:282