103 #define PWM_PRE_COMPILE_VARIANT (STD_ON ) 107 #define PWM_DEINIT_API (STD_ON) 110 #define PWM_SET_DUTY_CYCLE_API (STD_ON) 113 #define PWM_SET_OUTPUT_TO_IDLE_API (STD_ON) 116 #define PWM_SET_PERIOD_AND_DUTY_API (STD_ON) 119 #define PWM_VERSION_INFO_API (STD_ON) 122 #define PWM_REGISTER_READBACK_API (STD_ON) 125 #define PWM_DUTYCYCLE_UPDATED_ENDPERIOD (STD_ON) 128 #define PWM_PERIOD_UPDATED_ENDPERIOD (STD_ON) 131 #define PWM_ISR_TYPE (PWM_ISR_CAT1) 134 #define PWM_NUM_CHANNELS (1U) 137 #define PWM_DEV_ERROR_DETECT (STD_ON) 140 #define PWM_NOTIFICATION_SUPPORTED (STD_ON) 143 #define PWM_OS_COUNTER_ID ((CounterType)OsCounter_0) 146 #define PWM_INDEX (1U) 148 #define PWM_INSTANCE_ID (PWM_INDEX) 160 #define PWM_TIMEOUT_DURATION (32000U) 166 #define PwmConf_PwmChannel_PwmChannel_0 (10U) 172 #define PWM_INIT_CONFIG_PC PwmChannelConfigSet 176 #define PWM_MAX_NUM_CHANNELS (30U) 179 #define PWM_CHANNEL11 (10U) 204 #if (STD_ON == PWM_NOTIFICATION_SUPPORTED) void Pwm_Ch11Isr(void)
PWM Channel 11 ISR.
const struct Pwm_ConfigType_PC_s PwmChannelConfigSet_PC
PWM Configuration structure declaration.
const uint32 Pwm_HwUnitBaseAddr[PWM_MAX_NUM_CHANNELS]
#define PWM_MAX_NUM_CHANNELS
Definition: Pwm_Cfg.h:176
const struct Pwm_ConfigType_s PwmChannelConfigSet