103 #define ICU_PRE_COMPILE_VARIANT (STD_ON ) 107 #define ICU_SAFETY_DIAGNOSTIC_API (STD_ON) 110 #define ICU_DE_INIT_API (STD_ON) 113 #define ICU_EDGE_COUNT_API (STD_ON) 116 #define ICU_EDGE_DETECT_API (STD_ON) 119 #define ICU_GET_DUTY_CYCLE_VALUES_API (STD_ON) 122 #define ICU_GET_INPUT_STATE_API (STD_ON) 125 #define ICU_GET_TIME_ELAPSED_API (STD_ON) 128 #define ICU_GET_VERSION_INFO_API (STD_ON) 131 #define ICU_SIGNAL_MEASUREMENT_API (STD_ON) 134 #define ICU_TIMESTAMP_API (STD_ON) 137 #define ICU_DEV_ERROR_DETECT (STD_ON) 140 #define ICU_WAKEUP_FUNCTIONALITY_API (STD_OFF) 143 #define ICU_ENABLEWAKEUP_API (STD_OFF) 146 #define ICU_DISABLEWAKEUP_API (STD_OFF) 149 #define ICU_SETMODE_API (STD_OFF) 155 #define IcuConf_IcuChannel_IcuChannel_0 (1U) 161 #define ICU_INIT_CONFIG_PC IcuConfigSet 164 #define ICU_ISR_TYPE (ICU_ISR_CAT1) 166 #define ICU_MAX_NUM_CHANNELS (3U) 172 #define ICU_CHANNEL1 (1U) 175 extern CONST(uint32, ICU_CONST)
#define ICU_MAX_NUM_CHANNELS
Definition: Icu_Cfg.h:166
const struct Icu_ConfigType_s IcuConfigSet
const uint32 Icu_HwUnitBaseAddr[ICU_MAX_NUM_CHANNELS]
const struct Icu_ConfigType_PC_s IcuConfigSet_PC
ICU Configuration structure declaration.
void Icu_ch1Notify(void)
ICU ISR.