100 #define ETH_ISR_VOID (0x00U) 102 #define ETH_ISR_CAT1 (0x01U) 104 #define ETH_ISR_CAT2 (0x02U) 117 #define ETH_START_SEC_ISR_CODE 118 #include "Eth_MemMap.h" 139 #if (ETH_ISR_TYPE == ETH_ISR_CAT1 || ETH_ISR_TYPE == ETH_ISR_VOID) 141 #elif (ETH_ISR_TYPE == ETH_ISR_CAT2) 164 #if (ETH_ISR_TYPE == ETH_ISR_CAT1 || ETH_ISR_TYPE == ETH_ISR_VOID) 166 #elif (ETH_ISR_TYPE == ETH_ISR_CAT2) 189 #if (ETH_ISR_TYPE == ETH_ISR_CAT1 || ETH_ISR_TYPE == ETH_ISR_VOID) 214 #if (ETH_ISR_TYPE == ETH_ISR_CAT1 || ETH_ISR_TYPE == ETH_ISR_VOID) 220 #if (ETH_CTRL_ID_MAX > 0) 240 #if (ETH_ISR_TYPE == ETH_ISR_CAT1 || ETH_ISR_TYPE == ETH_ISR_VOID) 241 FUNC(
void, ETH_CODE_FAST) Eth_RxIrqHdlr_1(
void)
243 ISR(Eth_RxIrqHdlr_1);
266 #if (ETH_ISR_TYPE == ETH_ISR_CAT1 || ETH_ISR_TYPE == ETH_ISR_VOID) 267 FUNC(
void, ETH_CODE_FAST) Eth_TxIrqHdlr_1(
void);
269 ISR(Eth_TxIrqHdlr_1);
291 #if (ETH_ISR_TYPE == ETH_ISR_CAT1 || ETH_ISR_TYPE == ETH_ISR_VOID) 292 FUNC(
void, ETH_CODE_FAST) Eth_RxIrqPacingHdlr_1(
void)
294 ISR(Eth_RxIrqPacingHdlr_1);
316 #if (ETH_ISR_TYPE == ETH_ISR_CAT1 || ETH_ISR_TYPE == ETH_ISR_VOID) 317 FUNC(
void, ETH_CODE_FAST) Eth_TxIrqPacingHdlr_1(
void);
319 ISR(Eth_TxIrqPacingHdlr_1);
341 #if (STD_ON == ETH_ENABLE_MII_API) 342 #if (ETH_ISR_TYPE == ETH_ISR_CAT1 || ETH_ISR_TYPE == ETH_ISR_VOID) 344 #elif (ETH_ISR_TYPE == ETH_ISR_CAT2) 349 #define ETH_STOP_SEC_ISR_CODE 350 #include "Eth_MemMap.h" void Eth_MdioIrqHdlr(void)
ISR for MDIO interrupts of all controllers.
void Eth_TxIrqHdlr_0(void)
ISR for frame transmission interrupts of the indexed controller 0.
ISR(Cdd_IpcIrqMbxFromMcu_20)
A Mailbox can raise multiple interrupts. In this implementation, the Mailbox new message interrupt is...
void Eth_RxIrqHdlr_0(void)
ISR for frame reception interrupts of the indexed controller 0.
void Eth_RxIrqPacingHdlr_0(void)
ISR for RX pacing interrupts of the indexed controller 0.
void Eth_TxIrqPacingHdlr_0(void)
ISR for TX pacing interrupts of the indexed controller 0.