MCUSW
Loading...
Searching...
No Matches
MCAL Memory Statistics

Introduction

The following tables list the memory consumed by MCAL drivers and their example application. These tables are generated from the static analysis of MCAL drivers and example implementation.


Memory Statistics for AM62X

Memstats for am62x (release)

Module Code Size (Bytes) Data (Bytes) Un Initialized Data (Bytes)*
CddIpc 1510 4 11940
Dio 1124 160 0
Gpt 4262 132 392
Eth 15094 9383 667944
Fls 10172 656 24
Wdg 886 49 44
Spi 5426 45 1500
Can 8630 65 23052

*Please note that the un-initialized segment includes the memory consumed by the MCAL example application.

Back To Top


Memory Statistics for AM62AX

Memstats for am62ax (release)

Module Code Size (Bytes) Data (Bytes) Un Initialized Data (Bytes)*
CddIpc 1510 4 11940
Dio 1124 160 0
Gpt 4262 132 392
Wdg 886 49 44
Spi 5426 45 1500
Can 8630 65 23052

*Please note that the un-initialized segment includes the memory consumed by the MCAL example application.