103#define ICU_PRE_COMPILE_VARIANT (STD_ON )
105#define ICU_VARIANT_POST_BUILD (STD_OFF)
109#define ICU_SAFETY_DIAGNOSTIC_API (STD_ON)
112#define ICU_DE_INIT_API (STD_ON)
115#define ICU_EDGE_COUNT_API (STD_ON)
118#define ICU_EDGE_DETECT_API (STD_ON)
121#define ICU_GET_DUTY_CYCLE_VALUES_API (STD_ON)
124#define ICU_GET_INPUT_STATE_API (STD_ON)
127#define ICU_GET_TIME_ELAPSED_API (STD_ON)
130#define ICU_GET_VERSION_INFO_API (STD_ON)
133#define ICU_SIGNAL_MEASUREMENT_API (STD_ON)
136#define ICU_TIMESTAMP_API (STD_ON)
139#define ICU_DEV_ERROR_DETECT (STD_ON)
142#define ICU_WAKEUP_FUNCTIONALITY_API (STD_OFF)
145#define ICU_ENABLEWAKEUP_API (STD_OFF)
148#define ICU_DISABLEWAKEUP_API (STD_OFF)
151#define ICU_SETMODE_API (STD_OFF)
157#define IcuConf_IcuChannel_IcuChannel_0 (0U)
163#define ICU_INIT_CONFIG_PC IcuConfigSet
166#define ICU_ISR_TYPE (ICU_ISR_CAT1)
168#define ICU_MAX_NUM_CHANNELS (3U)
174#define ICU_CHANNEL0 (0U)
177extern CONST(uint32, ICU_CONST)
#define ICU_MAX_NUM_CHANNELS
Definition Icu_Cfg.h:168
void Icu_ch0Notify(void)
ICU ISR.
const struct Icu_ConfigType_PC_s IcuConfigSet_PC
ICU Configuration structure declaration.
const struct Icu_ConfigType_s IcuConfigSet
const uint32 Icu_HwUnitBaseAddr[ICU_MAX_NUM_CHANNELS]