37#ifndef CDD_UART_CFG_H_
38#define CDD_UART_CFG_H_
59#define CDD_UART_MAJOR_VERSION (10U)
61#define CDD_UART_MINOR_VERSION (0U)
63#define CDD_UART_CFG_PATCH_VERSION (0U)
71#define CDD_UART_CFG_ID (0x1U)
74#define CDD_UART_DEV_ERROR_DETECT STD_ON
76#define CDD_UART_ISR_TYPE CDD_UART_ISR_VOID
79#define CDD_UART_CHANNEL_ID_0 (0)
88#define CDD_UART_MODE_POLLING (0U)
90#define CDD_UART_MODE_INTERRUPT (1U)
99#define CDD_UART_WORD_LENGTH_5 (0U)
101#define CDD_UART_WORD_LENGTH_6 (1U)
103#define CDD_UART_WORD_LENGTH_7 (2U)
105#define CDD_UART_WORD_LENGTH_8 (3U)
115#define CDD_UART_PARITY_NONE (0U)
117#define CDD_UART_PARITY_ODD (1U)
119#define CDD_UART_PARITY_EVEN (3U)
126#define CDD_UART_TRIGGER_LEVEL_1 (1U)
128#define CDD_UART_TRIGGER_LEVEL_8 (8U)
130#define CDD_UART_TRIGGER_LEVEL_16 (16U)
132#define CDD_UART_TRIGGER_LEVEL_32 (32U)
134#define CDD_UART_TRIGGER_LEVEL_56 (56U)
136#define CDD_UART_TRIGGER_LEVEL_60 (60U)
143#define CDD_UART_13x_OPER (3U)
145#define CDD_UART_16x_OPER (0U)
147#define CDD_UART_16x_AUTO_OPER (2U)
154#define CDD_UART_FULL_READ_RETURN (0U)
156#define CDD_UART_PARTIAL_READ_RETURN (1U)
166#define CDD_UART_STOP_BIT_1 (0U)
168#define CDD_UART_STOP_BITS_2 (1U)
175#define CDD_UART_VERSION_INFO_API STD_ON
177#define CDD_UART_REGISTER_READBACK_API STD_ON
179#define CDD_UART_DEINIT_API STD_ON
181#define CDD_UART_WRITE_API STD_ON
183#define CDD_UART_READ_API STD_ON
185#define CDD_UART_CANCEL_API STD_ON
187#define CDD_UART_GETREMAININGWORDS_API STD_ON
191#define CDD_UART_NUM_CHANNELS 1U
194#define CDD_UART_OS_COUNTER_ID ((CounterType)OsCounter_0)
197#define CddUartConf_CddUartChannelConfiguration_CddUartChannel_0 (0U)
199#define CDD_UART_PRE_COMPILE_VARIANT STD_ON
200#define CDD_UART_INIT_CONFIG_PC CddUartDriver_0
206#define CDD_UART_MAXIMUM_CHANNELS 1U
209#if ((CDD_UART_NUM_CHANNELS < 1U) || (CDD_UART_NUM_CHANNELS > CDD_UART_MAXIMUM_CHANNELS))
210 #error "CDD UART: Unsupported maximum channels in use"
238 void (*uartNotificationReadHandler)(void);
240 void (*uartNotificationWriteHandler)(void);
242 void (*uartNotificationErrorHandler)(void);
uint32 uartHwFlowControlThreshold
Definition Cdd_Uart_Cfg.h:267
uint32 uartOperatingMode
Definition Cdd_Uart_Cfg.h:275
uint8 netChannels
Definition Cdd_Uart_Cfg.h:290
const Cdd_Uart_CfgType CddUartDriver_0
CDD Uart Configuration struct declaration.
uint32 uartRXTriggerLevel
Definition Cdd_Uart_Cfg.h:265
uint32 uartIOMode
Definition Cdd_Uart_Cfg.h:261
uint32 uartTXTriggerLevel
Definition Cdd_Uart_Cfg.h:263
uint32 uartWordLength
Definition Cdd_Uart_Cfg.h:269
uint32 uartParity
Definition Cdd_Uart_Cfg.h:271
#define CDD_UART_NUM_CHANNELS
total number of UART channels allocated
Definition Cdd_Uart_Cfg.h:191
Cdd_Uart_StatusType
This type defines a range of specific status for UART Complex Driver.
Definition Cdd_Uart_Cfg.h:221
uint32 uartStopBits
Definition Cdd_Uart_Cfg.h:277
uint32 uartBaudRate
Definition Cdd_Uart_Cfg.h:259
uint32 uartHwUnitID
Definition Cdd_Uart_Cfg.h:255
Cdd_Uart_NotifCallbacksType uartNotificationHandlers
Definition Cdd_Uart_Cfg.h:279
uint32 uartClockFrequency
Definition Cdd_Uart_Cfg.h:257
uint32 uartReadReturnMode
Definition Cdd_Uart_Cfg.h:273
@ CDD_UART_INIT
Definition Cdd_Uart_Cfg.h:225
@ CDD_UART_UNINIT
Definition Cdd_Uart_Cfg.h:223
Definition Cdd_Uart_Cfg.h:288
Definition Cdd_Uart_Cfg.h:253
Definition Cdd_Uart_Cfg.h:236