5. Datasheet¶
5.1. Table of contents¶
5.2. Device Information¶
MCAL_AM273x_09.00.01 is tested on AM273x device. Below memory footprint and execution times are for AM273x device.
5.3. Memory Footprint¶
Modules
|
In Bytes
|
||
|---|---|---|---|
.text |
.bss |
.data |
|
CAN |
11184 |
8008 |
1 |
SPI |
10664 |
296 |
62 |
MCU |
3892 |
0 |
5 |
WDG |
622 |
12 |
1 |
PORT |
3218 |
96 |
1 |
DIO |
980 |
0 |
0 |
GPT |
2766 |
122 |
80 |
FLS |
6944 |
0 |
106 |
PWM |
2922 |
27 |
5 |
Eth |
14384 |
116644 |
9 |
EthTrcv |
3080 |
42 |
13 |
ADC |
4466 |
600 |
200 |
ICU |
3606 |
92 |
1 |
DMA |
4918 |
96 |
2 |
IPC |
5696 |
1452 |
253 |
I2C |
4082 |
151 |
270 |
UART |
4536 |
264 |
13 |
Total |
87960 |
127902 |
1022 |
Above readings were taken with following compiler settings:
Compiler version : ti-cgt-armllvm_2.1.3.LTS
–code_state=16 –abi=eabi -g –display_error_number –diag_warning=225 – diag_wrap=off – gen_func_subsections=on –enum_type=packed –auto_inline=0 – small_enum -DRELEASE_BUILD - DASSERT_ENABLE