5. Datasheet¶
5.1. Table of contents¶
5.2. Device Information¶
MCAL_AM263x_09.02.00 is tested on AM263x device. Below memory footprint and execution times are for AM263x device.
5.3. Memory Footprint¶
Modules
|
In Bytes
|
||
|---|---|---|---|
.text |
.bss |
.data |
|
CAN |
10594 |
16008 |
1 |
SPI |
6992 |
0 |
1 |
MCU |
6450 |
0 |
6 |
WDG |
784 |
12 |
1 |
PORT |
3314 |
176 |
1 |
DIO |
1072 |
0 |
0 |
GPT |
3006 |
774 |
72 |
FLS |
7162 |
0 |
114 |
PWM |
10628 |
465 |
7 |
Eth |
14214 |
232192 |
9 |
EthTrcv |
3854 |
78 |
17 |
ADC |
5652 |
3017 |
4 |
ICU |
4230 |
920 |
1 |
DMA |
5274 |
528 |
16786 |
IPC |
5822 |
1656 |
413 |
I2C |
4388 |
151 |
532 |
UART |
5980 |
196 |
1 |
FSIRX |
1998 |
177 |
2 |
FSITX |
2952 |
122 |
1 |
LIN |
2002 |
10 |
9 |
EPWM |
13987 |
51096 |
7 |
Total |
120355 |
307578 |
17985 |
Above readings were taken with following compiler settings:
Compiler version : ti-cgt-armllvm_2.1.3.LTS
–code_state=16 –abi=eabi -g –display_error_number –diag_warning=225 – diag_wrap=off – gen_func_subsections=on –enum_type=packed –auto_inline=0 – small_enum -DRELEASE_BUILD - DASSERT_ENABLE